Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0671 - $0.0924 Request the lead time here
M5 x 0.8
0.917 in
0.787 in
$0.0539 - $0.074 Request the lead time here
M3 x 0.5
0.236 in
0.157 in
$0.045 - $0.0615 Request the lead time here
M3 x 0.5
0.63 in
0.551 in
$0.1118 - $0.1533 Request the lead time here
M6x1.0
2.122 in
1.969 in
$0.1098 - $0.1503 Request the lead time here
M6x1.0
1.531 in
1.378 in
$0.3255 - $0.4467 Request the lead time here
M10x1.5
0.866 in
0.63 in
$0.0819 - $0.1124 Request the lead time here
M6x1.0
1.728 in
1.575 in
$0.0659 - $0.09 Request the lead time here
M5 x 0.8
0.524 in
0.394 in
$0.0771 - $0.1058 Request the lead time here
M6x1.0
0.626 in
0.472 in
$0.0915 - $0.1256 Request the lead time here
M5 x 0.8
1.114 in
0.984 in
$0.0537 - $0.0737 Request the lead time here
M2 x 0.4
0.209 in
0.157 in
$0.0666 - $0.0915 Request the lead time here
M5 x 0.8
0.76 in
0.63 in
$0.0573 - $0.0785 Request the lead time here
M2 x 0.4
1.035 in
0.984 in
$0.0653 - $0.0896 Request the lead time here
M5 x 0.8
0.445 in
0.315 in
$0.0936 - $0.1284 Request the lead time here
M5 x 0.8
1.508 in
1.378 in
$0.0632 - $0.0867 Request the lead time here
M4 x 0.7
1.283 in
1.181 in
$0.3105 - $0.4259 Request the lead time here
M8x1.25
1.181 in
0.984 in
$0.365 - $0.5006 Request the lead time here
M10x1.5
1.417 in
1.181 in
$0.057 - $0.078 1000 In stock
M3
1.748 in
1.654 in
$0.0497 - $0.0683 Request the lead time here
M2
0.366 in
0.315 in
  • of 10
Machine Screw Slotted Drive M5 x 0.8 20.0 mm Nylon 6/6 Black

50M050080D020B

Price Range
$0.0924 - $0.0671

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.787 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Black

50M030050D004B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 14.0 mm Nylon 6/6 Black

50M030050D014B

Price Range
$0.0615 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.551 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 50.0 mm Nylon 6/6 Black

50M060100D050B

Price Range
$0.1533 - $0.1118

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.969 in
  • Thread Size
    M6x1.0
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 35.0 mm Nylon 6/6 Black

50M060100D035B

Price Range
$0.1503 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.378 in
  • Thread Size
    M6x1.0
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 16.0 mm Nylon 6/6 Black

50M100150D016B

Price Range
$0.4467 - $0.3255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10x1.5
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 40.0 mm Nylon 6/6 Black

50M060100D040B

Price Range
$0.1124 - $0.0819

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.575 in
  • Thread Size
    M6x1.0
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 10.0 mm Nylon 6/6 Black

50M050080D010B

Price Range
$0.09 - $0.0659

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.394 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 12.0 mm Nylon 6/6 Black

50M060100D012B

Price Range
$0.1058 - $0.0771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.472 in
  • Thread Size
    M6x1.0
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Black

50M050080D025B

Price Range
$0.1256 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 4.0 mm Nylon 6/6 Black

50M020040D004B

Price Range
$0.0737 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.157 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 16.0 mm Nylon 6/6 Black

50M050080D016B

Price Range
$0.0915 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 25.0 mm Nylon 6/6 Black

50M020040D025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.984 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080D008B

Price Range
$0.0896 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 35.0 mm Nylon 6/6 Black

50M050080D035B

Price Range
$0.1284 - $0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.378 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 30.0 mm Nylon 6/6 Black

50M040070D030B

Price Range
$0.0867 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 25.0 mm Nylon 6/6 Black

50M080125D025B

Price Range
$0.4259 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.984 in
  • Thread Size
    M8x1.25
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 30.0 mm Nylon 6/6 Black

50M100150D030B

Price Range
$0.5006 - $0.365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    1.181 in
  • Thread Size
    M10x1.5
  • Colour
    Black
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3; Thread Length 42.0 mm | 1.654 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M030050D042

Price Range
$0.078 - $0.057

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D008

Price Range
$0.0683 - $0.0497

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Colour
    Natural