Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0513 - $0.0702 | 11000 In stock |
M2 x 0.4
|
|
0.63 in
16.0 mm
|
||
| $0.0521 - $0.0713 | 17000 In stock |
M2.5
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0497 - $0.0683 | 76000 In stock |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.0507 - $0.0696 | 23000 In stock |
M2
|
0.524 in
13.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0516 - $0.0707 | 48000 In stock |
M2
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
| $0.0516 - $0.0707 | 49000 In stock |
M2.5
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0488 - $0.0669 | 18000 In stock |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0521 - $0.0713 | 70000 In stock |
M2
|
1.035 in
26.3 mm
|
0.984 in
25.0 mm
|
||
| $0.4538 - $0.6224 | Request the lead time here |
M10x1.5
|
2.598 in
66.0 mm
|
2.362 in
60.0 mm
|
||
| $0.0624 - $0.0854 | Request the lead time here |
M3.5 x 0.6
|
1.472 in
37.4 mm
|
1.378 in
35.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M2 x 0.4
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3 x 0.5
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.254 - $0.3485 | Request the lead time here |
M6x1.0
|
2.909 in
73.9 mm
|
2.756 in
70.0 mm
|
||
| $0.06 - $0.0822 | Request the lead time here |
M4 x 0.7
|
0.496 in
12.6 mm
|
0.394 in
10.0 mm
|
||
| $0.3158 - $0.4332 | Request the lead time here |
M8x1.25
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0537 - $0.0737 | Request the lead time here |
M2.5 x 0.45
|
0.22 in
5.6 mm
|
0.157 in
4.0 mm
|
||
| $0.2645 - $0.3626 | Request the lead time here |
M6x1.0
|
3.106 in
78.9 mm
|
2.953 in
75.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M2 x 0.4
|
0.366 in
9.3 mm
|
0.315 in
8.0 mm
|
||
| $0.1116 - $0.1529 | Request the lead time here |
M6x1.0
|
1.925 in
48.9 mm
|
1.772 in
45.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M3 x 0.5
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue