Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0851 - $0.1167 | 1000 In stock |
M5 x 0.8
|
|
1.378 in
35.0 mm
|
||
| $0.0746 - $0.1022 | 3000 In stock |
M6x1.0
|
|
1.575 in
40.0 mm
|
||
| $0.2807 - $0.3849 | 500 In stock |
M8x1.25
|
|
0.787 in
20.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
| $0.0558 - $0.0765 | 6000 In stock |
M4 x 0.7
|
|
0.984 in
25.0 mm
|
||
| $0.4125 - $0.566 | Request the lead time here |
M10x1.5
|
|
2.362 in
60.0 mm
|
||
| $0.053 - $0.0725 | 21000 In stock |
M3.5 x 0.6
|
|
0.472 in
12.0 mm
|
||
| $0.2873 - $0.3939 | 14000 In stock |
M8x1.25
|
|
1.378 in
35.0 mm
|
||
| $0.306 - $0.4199 | 500 In stock |
M10x1.5
|
|
0.787 in
20.0 mm
|
||
| $0.0491 - $0.0672 | 14000 In stock |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.0534 - $0.0734 | 6000 In stock |
M3.5 x 0.6
|
|
0.63 in
16.0 mm
|
||
| $0.2213 - $0.3035 | 29500 In stock |
M6x1.0
|
|
2.559 in
65.0 mm
|
||
| $0.0489 - $0.0671 | 3000 In stock |
M3 x 0.5
|
|
0.157 in
4.0 mm
|
||
| $0.0503 - $0.069 | 30000 In stock |
M2 x 0.4
|
|
0.394 in
10.0 mm
|
||
| $0.0965 - $0.1323 | 5000 In stock |
M6x1.0
|
|
0.787 in
20.0 mm
|
||
| $0.0695 - $0.095 | Request the lead time here |
M6x1.0
|
|
0.197 in
5.0 mm
|
||
| $0.3002 - $0.4116 | 500 In stock |
M8x1.25
|
|
1.969 in
50.0 mm
|
||
| $0.0593 - $0.0815 | Request the lead time here |
M5 x 0.8
|
|
0.315 in
8.0 mm
|
||
| $0.3318 - $0.4551 | Request the lead time here |
M10x1.5
|
|
1.181 in
30.0 mm
|
||
| $0.0702 - $0.0962 | 10000 In stock |
M6x1.0
|
|
0.472 in
12.0 mm