Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0492 - $0.0675 | 48000 In stock |
M3 x 0.5
|
|
0.236 in
6.0 mm
|
||
| $0.0542 - $0.0744 | 4000 In stock |
M4 x 0.7
|
|
0.315 in
8.0 mm
|
||
| $0.0507 - $0.0696 | 18000 In stock |
M3 x 0.5
|
|
0.472 in
12.0 mm
|
||
| $0.0752 - $0.1029 | Request the lead time here |
M4 x 0.7
|
|
0.787 in
20.0 mm
|
||
| $0.0953 - $0.1307 | Request the lead time here |
M6x1.0
|
|
0.63 in
16.0 mm
|
||
| $0.0492 - $0.0675 | 47000 In stock |
M2.5 x 0.45
|
|
0.236 in
6.0 mm
|
||
| $0.0497 - $0.0683 | 8000 In stock |
M3 x 0.5
|
|
0.315 in
8.0 mm
|
||
| $0.0597 - $0.0819 | 2000 In stock |
M5 x 0.8
|
|
0.394 in
10.0 mm
|
||
| $0.0492 - $0.0675 | 32000 In stock |
M2 x 0.4
|
|
0.236 in
6.0 mm
|
||
| $0.0545 - $0.0747 | 11000 In stock |
M4 x 0.7
|
|
0.394 in
10.0 mm
|
||
| $0.0606 - $0.0833 | Request the lead time here |
M5 x 0.8
|
|
0.63 in
16.0 mm
|
||
| $0.0575 - $0.0788 | Request the lead time here |
M4 x 0.7
|
|
1.181 in
30.0 mm
|
||
| $0.0984 - $0.1349 | 3500 In stock |
M6x1.0
|
|
1.181 in
30.0 mm
|
||
| $0.2358 - $0.3234 | 15000 In stock |
M10x1.5
|
|
0.984 in
25.0 mm
|
||
| $0.0513 - $0.0702 | 3000 In stock |
M2.5 x 0.45
|
|
0.63 in
16.0 mm
|
||
| $0.0503 - $0.069 | 3000 In stock |
M3 x 0.5
|
|
0.394 in
10.0 mm
|
||
| $0.0549 - $0.0756 | 3000 In stock |
M4 x 0.7
|
|
0.63 in
16.0 mm
|
||
| $0.2823 - $0.3872 | 8000 In stock |
M8x1.25
|
|
0.984 in
25.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3 x 0.5
|
|
0.63 in
16.0 mm
|
||
| $0.0516 - $0.0707 | 10000 In stock |
M3 x 0.5
|
|
0.787 in
20.0 mm