Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.3789 - $0.5201 | Request the lead time here |
M10x1.5
|
1.614 in
41.0 mm
|
1.378 in
35.0 mm
|
||
| $0.065 - $0.089 | Request the lead time here |
M3.5 x 0.6
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M3 x 0.5
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M2 x 0.4
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M4 x 0.7
|
0.732 in
18.6 mm
|
0.63 in
16.0 mm
|
||
| $0.1082 - $0.1484 | Request the lead time here |
M6x1.0
|
1.335 in
33.9 mm
|
1.181 in
30.0 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
M3.5 x 0.6
|
0.567 in
14.4 mm
|
0.472 in
12.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M2.5 x 0.45
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.104 - $0.1425 | Request the lead time here |
M6x1.0
|
0.547 in
13.9 mm
|
0.394 in
10.0 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
M3.5 x 0.6
|
0.488 in
12.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0764 - $0.1047 | 26000 In stock |
M6x1.0
|
0.35 in
8.9 mm
|
0.197 in
5.0 mm
|
||
| $0.0537 - $0.0737 | Request the lead time here |
M2.5 x 0.45
|
0.22 in
5.6 mm
|
0.157 in
4.0 mm
|
||
| $0.2645 - $0.3626 | Request the lead time here |
M6x1.0
|
3.106 in
78.9 mm
|
2.953 in
75.0 mm
|
||
| $0.254 - $0.3485 | Request the lead time here |
M6x1.0
|
2.909 in
73.9 mm
|
2.756 in
70.0 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
M4 x 0.7
|
0.417 in
10.6 mm
|
0.315 in
8.0 mm
|
||
| $0.2594 - $0.3557 | Request the lead time here |
M10x1.5
|
1.22 in
31.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M2.5 x 0.45
|
0.535 in
13.6 mm
|
0.472 in
12.0 mm
|
||
| $0.105 - $0.1437 | Request the lead time here |
M6x1.0
|
0.783 in
19.9 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue