Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0567 - $0.0777 | Request the lead time here |
M3 x 0.5
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0663 - $0.0911 | Request the lead time here |
M5 x 0.8
|
0.602 in
15.3 mm
|
0.472 in
12.0 mm
|
||
| $0.1116 - $0.1529 | Request the lead time here |
M6x1.0
|
1.925 in
48.9 mm
|
1.772 in
45.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M3 x 0.5
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| $0.06 - $0.0822 | Request the lead time here |
M4 x 0.7
|
0.496 in
12.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0596 - $0.0819 | Request the lead time here |
M3.5 x 0.6
|
1.079 in
27.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0698 - $0.0957 | Request the lead time here |
M5 x 0.8
|
1.705 in
43.3 mm
|
1.575 in
40.0 mm
|
||
| $0.0542 - $0.0744 | 1000 In stock |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M2 x 0.4
|
0.248 in
6.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M2.5 x 0.45
|
0.299 in
7.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3.5 x 0.6
|
|
0.394 in
10.0 mm
|
||
| $0.0548 - $0.0753 | 17000 In stock |
M4 x 0.7
|
|
0.472 in
12.0 mm
|
||
| $0.0833 - $0.1142 | 39500 In stock |
M5 x 0.8
|
|
0.984 in
25.0 mm
|
||
| $0.0507 - $0.0696 | 15000 In stock |
M2.5 x 0.45
|
|
0.472 in
12.0 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
M2
|
0.366 in
9.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0521 - $0.0713 | 70000 In stock |
M2
|
1.035 in
26.3 mm
|
0.984 in
25.0 mm
|
||
| $0.0488 - $0.0669 | 18000 In stock |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0516 - $0.0707 | 49000 In stock |
M2.5
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0497 - $0.0683 | 76000 In stock |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.057 - $0.078 | 1000 In stock |
M3
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue