Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.0986 - $0.1082 Request the lead time here
#8-32
Black
Nylon 6/6
0.230 in
$0.111 - $0.1224 Request the lead time here
1/4-20
Black
Nylon 6/6
0.275 in
$0.1391 - $0.1628 Request the lead time here
M6 x 1.0
Black
Nylon 6/6
0.264 in
$0.1007 - $0.1107 Request the lead time here
#10-32
Black
Nylon 6/6
0.250 in
$0.0971 - $0.1068 Request the lead time here
#6-32
Black
Nylon 6/6
0.200 in
$0.4578 - $0.5069 Request the lead time here
M16 x 1.5
Black
Nylon 6/6
0.264 in
$0.0944 - $0.1038 Request the lead time here
#2-56
Black
Nylon 6/6
0.140 in
$0.0944 - $0.1038 Request the lead time here
#4-40
Black
Nylon 6/6
0.200 in
$0.1715 - $0.1896 Request the lead time here
M8 x 1.25
Black
Nylon 6/6
0.315 in
$0.1185 - $0.1382 2000 In stock
#8-32
Black
Nylon 6/6
0.230 in
$0.123 - $0.1364 Request the lead time here
M6 x 1.0
Black
Nylon 6/6
0.236 in
$0.2742 - $0.3015 Request the lead time here
1/4-28
Black
Nylon 6/6
0.226 in
$0.1221 - $0.135 Request the lead time here
M5 x 0.8
Black
Nylon 6/6
0.205 in
$0.7212 - $0.7992 Request the lead time here
M25 x 1.5
Black
Nylon 6/6
0.354 in
$0.8363 - $0.92 Request the lead time here
5/8-11
Black
Nylon 6/6
0.557 in
$0.1185 - $0.1382 10000 In stock
#4-40
Black
Nylon 6/6
0.180 in
$1.0145 - $1.124 Request the lead time here
M16 x 2.0
Black
Nylon 6/6
0.768 in
$0.0755 - $0.0828 Request the lead time here
M3 x 0.5
Black
Nylon 6/6
0.122 in
$0.1224 - $0.1424 Request the lead time here
#6-32
Black
Nylon 6/6
0.200 in
$0.9626 - $1.0664 Request the lead time here
M32 x 1.5
Black
Nylon 6/6
0.354 in
  • of 4
Lock Nut #8-32 0.335 in Nylon 6/6 Black

0700832SLNB

Price Range
$0.1082 - $0.0986

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.230 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut 1/4-20 0.425 in Nylon 6/6 Black

0725020SLNB

Price Range
$0.1224 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.275 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut M6 x 1.0 10.9 mm Nylon 6/6 Black

07M060100LNB

Price Range
$0.1628 - $0.1391

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.264 in
  • Thread Size
    M6 x 1.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #10-32 0.365 in Nylon 6/6 Black

0701032SLNB

Price Range
$0.1107 - $0.1007

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.250 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #6-32 0.305 in Nylon 6/6 Black

0700632SLNB

Price Range
$0.1068 - $0.0971

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.200 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hex Flange Nut M16 x 1.5 18.9 mm Nylon 6/6 Black

04M160150WFHNB

Price Range
$0.5069 - $0.4578

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.744 in
  • Overall Height
    0.264 in
  • Thread Size
    M16 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut #2-56 0.180 in Nylon 6/6 Black

0700256SLNB

Price Range
$0.1038 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.140 in
  • Thread Size
    #2-56
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #4-40 0.250 in Nylon 6/6 Black

0700440SLNB

Price Range
$0.1038 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.200 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in

04M080125WFHNB

Price Range
$0.1896 - $0.1715

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.315 in
  • Thread Size
    M8 x 1.25
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in; Black; Nylon 6/6

0700832LNB

Price Range
$0.1382 - $0.1185

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in; Black; Nylon 6/6

04M060100WFHNB

Price Range
$0.1364 - $0.123

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Thread Size
    M6 x 1.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in; Black; Nylon 6/6

0425028HFNB

Price Range
$0.3015 - $0.2742

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in; Black; Nylon 6/6

04M050080WFHNB

Price Range
$0.135 - $0.1221

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M25 x 1.5 27.9 mm Nylon 6/6 Black

04M250150WFHNB

Price Range
$0.7992 - $0.7212

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Thread Size
    M25 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size 5/8-11; Distance Across Flats 23.6 mm | 0.930 in; Overall Height 14.1 mm | 0.557 in; Black; Nylon 6/6

0462511HFNB

Price Range
$0.92 - $0.8363

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.930 in
  • Overall Height
    0.557 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 4.6 mm | 0.180 in; Black; Nylon 6/6

0700440LNB

Price Range
$0.1382 - $0.1185

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.180 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in; Black; Nylon 6/6

04M160200WFHNB

Price Range
$1.124 - $1.0145

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut - Thread Size M3 x 0.5; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in; Black; Nylon 6/6

04M030050WFHNB

Price Range
$0.0828 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Thread Size
    M3 x 0.5
  • Nut Shape
    Hexagonal
  • Colour
    Black
Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in; Black; Nylon 6/6

0700632LNB

Price Range
$0.1424 - $0.1224

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Black

04M320150WFHNB

Price Range
$1.0664 - $0.9626

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
  • Colour
    Black