Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0711 - $0.0833 | Request the lead time here |
0.130 in
3.3 mm
|
0.318 in
8.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0405 - $0.0618 | Request the lead time here |
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0722 - $0.0989 | Request the lead time here |
0.315 in
8 mm
|
0.872 in
22.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0405 - $0.0557 | 492000 In stock |
0.375 in
9.5 mm
|
0.505 in
12.8 mm
|
0.050 in
1.3 mm
|
||
| $0.0678 - $0.093 | 1245000 In stock |
0.390 in
9.9 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0386 - $0.0587 | 10000 In stock |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.093 in
2.4 mm
|
||
| $0.0417 - $0.0636 | Request the lead time here |
0.443 in
11.3 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.1917 - $0.2628 | 3675 In stock |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
| $0.1431 - $0.1962 | Request the lead time here |
0.540 in
13.7 mm
|
1.120 in
28.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0546 - $0.0831 | 40000 In stock |
0.443 in
11.3 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.035 - $0.0533 | 19000 In stock |
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
||
| $0.0753 - $0.1034 | 25124 In stock |
0.377 in
9.6 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0348 - $0.053 | 18000 In stock |
0.443 in
11.3 mm
|
0.750 in
19.1 mm
|
0.032 in
0.8 mm
|
||
| $0.0417 - $0.0636 | 35000 In stock |
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0546 - $0.0831 | 6000 In stock |
0.443 in
11.3 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0455 - $0.0693 | 16000 In stock |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0525 - $0.0801 | 3000 In stock |
0.443 in
11.3 mm
|
0.750 in
19.1 mm
|
0.093 in
2.4 mm
|
||
| $0.0945 - $0.1254 | 37692 In stock |
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0678 - $0.093 | 33000 In stock |
0.317 in
8.1 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0315 - $0.048 | 36000 In stock |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue