Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.2171 - $0.2531 | Request the lead time here |
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
0.153 in
3.9 mm
|
||
$0.0332 - $0.0455 | Request the lead time here |
0.169 in
4.3 mm
|
0.276 in
7 mm
|
0.118 in
3 mm
|
||
$0.0725 - $0.0845 | 8000 In stock |
0.120 in
3 mm
|
0.288 in
7.3 mm
|
0.040 in
1 mm
|
||
$0.1187 - $0.1382 | 1000 In stock |
0.194 in
4.9 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
$0.2238 - $0.2612 | 5000 In stock |
0.516 in
13.1 mm
|
1.250 in
31.8 mm
|
0.062 in
1.6 mm
|
||
$0.0791 - $0.0924 | 1000 In stock |
0.130 in
3.3 mm
|
0.318 in
8.1 mm
|
0.062 in
1.6 mm
|
||
$0.0725 - $0.0845 | Request the lead time here |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.050 in
1.3 mm
|
||
$0.0923 - $0.1076 | Request the lead time here |
0.257 in
6.5 mm
|
0.625 in
15.9 mm
|
0.020 in
0.5 mm
|
||
$0.0746 - $0.1023 | 14000 In stock |
0.317 in
8.1 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
$0.0644 - $0.0884 | 11000 In stock |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
$0.0717 - $0.0836 | 22000 In stock |
0.125 in
3.2 mm
|
0.235 in
6 mm
|
0.040 in
1 mm
|
||
$0.0987 - $0.1152 | 1000 In stock |
0.188 in
4.8 mm
|
0.505 in
12.8 mm
|
0.032 in
0.8 mm
|
||
$0.0608 - $0.0834 | 1000 In stock |
0.257 in
6.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
$0.1188 - $0.1385 | 32000 In stock |
0.321 in
8.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
$0.1434 - $0.1673 | 1500 In stock |
0.377 in
9.6 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
$0.1119 - $0.1307 | 225000 In stock |
0.522 in
13.3 mm
|
0.712 in
18.1 mm
|
0.062 in
1.6 mm
|
||
$0.0594 - $0.0815 | 5000 In stock |
0.260 in
6.6 mm
|
0.562 in
14.3 mm
|
0.062 in
1.6 mm
|
||
$0.0408 - $0.0561 | 7000 In stock |
0.120 in
3 mm
|
0.218 in
5.5 mm
|
0.037 in
0.9 mm
|
||
$0.0725 - $0.0845 | Request the lead time here |
0.156 in
4 mm
|
0.320 in
8.1 mm
|
0.031 in
0.8 mm
|
||
$0.1373 - $0.1601 | 59940 In stock |
0.315 in
8 mm
|
0.872 in
22.1 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue