Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.
Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
$0.3248 - $0.4326 | Request the lead time here |
1/4
|
1.063 in
27 mm
|
0.626 in
15.9 mm
|
|
|
||
$0.1182 - $0.1565 | Request the lead time here |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
|
|
||
$0.1209 - $0.1614 | Request the lead time here |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
|
||
$0.1458 - $0.1946 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.1877 - $0.2591 | Request the lead time here |
#8
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
|
|
||
$0.1415 - $0.1883 | 3000 In stock |
#12
|
0.13 in
3.3 mm
|
0.535 in
13.6 mm
|
|
|
||
$0.1694 - $0.2262 | 124000 In stock |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
|
|
||
$0.1706 - $0.2355 | 1000 In stock |
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
|
|
||
$0.1254 - $0.1661 | 6500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.1169 - $0.1562 | 5000 In stock |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
|
||
$0.3239 - $0.4325 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
|
|
||
$0.1424 - $0.1893 | Request the lead time here |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.1202 - $0.1604 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.1188 - $0.1581 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
|
|
||
$0.1424 - $0.1896 | Request the lead time here |
#8 - #10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
0.267 in
6.8 mm
|
|
||
$0.1379 - $0.1827 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.2034 - $0.2807 | Request the lead time here |
#8;#10
|
1.063 in
27.0 mm
|
0.547 in
13.9 mm
|
|
|
||
$0.0491 - $0.0654 | Request the lead time here |
#8
|
0.043 in
1.1 mm
|
0.661 in
16.8 mm
|
|
|
||
$0.0947 - $0.1256 | 2500 In stock |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
|
|
||
$0.0888 - $0.1184 | Request the lead time here |
#6
|
0.055 in
1.4 mm
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue