Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.

Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.0764 - $0.1017 3000 In stock
#4
0.374 in
0.264 in
$0.1253 - $0.1728 4000 In stock
#10
0.051 in
0.701 in
0.354 in
$0.107 - $0.1421 2000 In stock
#8;#10
0.031 in
0.5 in
$0.2952 - $0.3933 2000 In stock
1/4
1.063 in
0.626 in
0.374 in
$0.1119 - $0.1491 25000 In stock
#8;#10
0.126 in
0.5 in
$0.1025 - $0.1365 Request the lead time here
#6
0.094 in
0.374 in
$0.0446 - $0.0594 12000 In stock
#8
0.043 in
0.661 in
$0.0807 - $0.1076 119000 In stock
#6
0.055 in
0.299 in
$0.1848 - $0.2552 40500 In stock
#8;#10
1.063 in
0.547 in
$0.1092 - $0.1458 1000 In stock
#8;#10
0.063 in
0.5 in
$0.11 - $0.1469 332000 In stock
#8;#10
0.374 in
0.492 in
$0.108 - $0.1437 5000 In stock
#8;#10
0.031 in
0.437 in
$0.1379 - $0.1827 Request the lead time here
#8;#10
0.252 in
0.5 in
$0.0888 - $0.1184 Request the lead time here
#6
0.055 in
$0.0491 - $0.0654 Request the lead time here
#8
0.043 in
0.661 in
$0.3239 - $0.4325 Request the lead time here
5/16
0.063 in
0.752 in
$0.1289 - $0.1722 Request the lead time here
#8
0.374 in
0.5 in
$0.0947 - $0.1256 2500 In stock
#10
0.035 in
0.5 in
$0.2034 - $0.2807 Request the lead time here
#8;#10
1.063 in
0.547 in
$0.0594 - $0.0816 Request the lead time here
#8;#10
0.098 in
0.5 in
  • of 3
Natural Nylon Round Grommet Nut - Screw Size #4; Panel Thickness Range 1.6 mm | 0.063 in

60SGN00014

Price Range
$0.1017 - $0.0764

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Screw Size
    #4
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 1.6 - 8.9 mm | 0.062 - 0.350 in

60SGN01402

Price Range
$0.1728 - $0.1253

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.051 in
  • Head Diameter
    0.701 in
  • Hole Size
    0.354 in
  • Screw Size
    #10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00010

Price Range
$0.1421 - $0.107

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size 1/4 in; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00005

Price Range
$0.3933 - $0.2952

Stock Levels
2000 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Hole Size
    0.374 in
  • Screw Size
    1/4
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00012

Price Range
$0.1491 - $0.1119

Stock Levels
25000 In stock
Attributes
  • Head Height
    0.126 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #6; Panel Thickness Range 1.6 - 4.2 mm | 0.062 - 0.165 in

60SGN00009

Price Range
$0.1365 - $0.1025

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Head Diameter
    0.374 in
  • Head Size
    0.374 in
  • Screw Size
    #6
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00037

Price Range
$0.0594 - $0.0446

Stock Levels
12000 In stock
Attributes
  • Head Height
    0.043 in
  • Head Diameter
    0.661 in
  • Head Size
    0.661 in
  • Screw Size
    #8
  • Colour
    Natural
Natural Nylon Square Grommet Nut - Screw Size #6; Panel Thickness Range 0.8 - 3.4 mm | 0.031 - 0.135 in

60SGN03300

Price Range
$0.1076 - $0.0807

Stock Levels
119000 In stock
Attributes
  • Head Height
    0.055 in
  • Hole Size
    0.299 in
  • Screw Size
    #6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00818

Price Range
$0.2552 - $0.1848

Stock Levels
40500 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.547 in
  • Head Size
    0.547 in
  • Screw Size
    #8;#10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00011

Price Range
$0.1458 - $0.1092

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00911

Price Range
$0.1469 - $0.11

Stock Levels
332000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00100

Price Range
$0.1437 - $0.108

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Screw Size
    #8;#10
  • Colour
    Natural
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00013B

Price Range
$0.1827 - $0.1379

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.300 in 0.031 in 0.135 in #6 Nylon

60SGN03300B

Price Range
$0.1184 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Screw Size
    #6
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Grommet Nut 0.347 - 0.350 in 0.8 mm 3.2 mm #8 Nylon

60SGN00037B

Price Range
$0.0654 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.043 in
  • Head Diameter
    0.661 in
  • Head Size
    0.661 in
  • Screw Size
    #8
  • Colour
    Black
Grommet Nut 0.415 - 0.430 in 0.8 mm 3.4 mm 5/16 in Nylon

60SGN02300B

Price Range
$0.4325 - $0.3239

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Screw Size
    5/16
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8 Nylon

60SGN00038B

Price Range
$0.1722 - $0.1289

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8
  • Colour
    Black
Grommet Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01140B

Price Range
$0.1256 - $0.0947

Stock Levels
2500 In stock
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00818B

Price Range
$0.2807 - $0.2034

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.547 in
  • Head Size
    0.547 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.275 - 0.285 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00016B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black