Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.

Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.1325 - $0.1769 73000 In stock
#6
0.72 in
0.5 in
$0.1074 - $0.1424 63000 In stock
#10
0.063 in
0.567 in
$0.1415 - $0.1883 3000 In stock
#12
0.13 in
0.535 in
$0.1694 - $0.2262 124000 In stock
#8;#10
0.693 in
0.492 in
$0.2945 - $0.3932 1000 In stock
5/16
0.063 in
0.752 in
$0.1706 - $0.2355 1000 In stock
0.311 in
0.496 in
$0.1254 - $0.1661 Request the lead time here
#8;#10
0.252 in
0.5 in
$0.1172 - $0.1565 356000 In stock
0.374 in
0.5 in
$0.2945 - $0.3932 1000 In stock
5/16
0.189 in
0.74 in
$0.1169 - $0.1562 5000 In stock
#10
0.252 in
0.563 in
$0.086 - $0.1142 50000 In stock
#10
0.035 in
0.5 in
0.311 in
$0.0764 - $0.1017 3000 In stock
#4
0.374 in
0.264 in
$0.1253 - $0.1728 2000 In stock
#10
0.051 in
0.701 in
0.354 in
$0.2952 - $0.3933 2000 In stock
1/4
1.063 in
0.626 in
0.374 in
$0.1092 - $0.1458 1000 In stock
#8;#10
0.063 in
0.5 in
$0.0446 - $0.0594 12000 In stock
#8
0.043 in
0.661 in
$0.1848 - $0.2552 40500 In stock
#8;#10
1.063 in
0.547 in
$0.1295 - $0.1721 1000 In stock
#10
0.177 in
0.5 in
0.311 in
$0.0807 - $0.1076 84000 In stock
#6
0.055 in
0.299 in
$0.11 - $0.1469 331000 In stock
#8;#10
0.374 in
0.492 in
  • of 3
Natural Nylon Round Grommet Nut - Screw Size #6; Panel Thickness Range 0.8 - 3.8 mm | 0.032 - 0.150 in

60SGN00073

Price Range
$0.1769 - $0.1325

Stock Levels
73000 In stock
Attributes
  • Head Height
    0.72 in
  • Head Diameter
    0.5 in
  • Head Size
    0.252 in
  • Overall Length
    1.063 in
  • Screw Size
    #6
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN02400

Price Range
$0.1424 - $0.1074

Stock Levels
63000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.567 in
  • Head Size
    0.567 in
  • Overall Length
    0.382 in
  • Screw Size
    #10
Natural Nylon Round Grommet Nut - Screw Size #12; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01121

Price Range
$0.1883 - $0.1415

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Overall Length
    0.409 in
  • Screw Size
    #12
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00910

Price Range
$0.2262 - $0.1694

Stock Levels
124000 In stock
Attributes
  • Head Height
    0.693 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Overall Length
    0.972 in
  • Screw Size
    #8;#10
Natural Nylon Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 0.8 - 3.4 mm | 0.032 - 0.135 in

60SGN02300

Price Range
$0.3932 - $0.2945

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Overall Length
    0.374 in
  • Screw Size
    5/16
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 1.6 - 4.3 mm | 0.062 - 0.170 in

60SGN02500

Price Range
$0.2355 - $0.1706

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Overall Length
    0.636 in
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00013

Price Range
$0.1661 - $0.1254

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.531 in
  • Screw Size
    #8;#10
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00038

Price Range
$0.1565 - $0.1172

Stock Levels
356000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.693 in
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.110 in

60SGN02200

Price Range
$0.3932 - $0.2945

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.189 in
  • Head Diameter
    0.74 in
  • Head Size
    0.74 in
  • Overall Length
    0.5 in
  • Screw Size
    5/16
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01124

Price Range
$0.1562 - $0.1169

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Overall Length
    0.571 in
  • Screw Size
    #10
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4.1 mm | 0.031 - 0.160 in

60SGN01140

Price Range
$0.1142 - $0.086

Stock Levels
50000 In stock
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Hole Size
    0.311 in
  • Overall Length
    0.327 in
Natural Nylon Round Grommet Nut - Screw Size #4; Panel Thickness Range 1.6 mm | 0.063 in

60SGN00014

Price Range
$0.1017 - $0.0764

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Overall Length
    0.591 in
  • Screw Size
    #4
Natural Nylon 6/6 Round Grommet Nut - Screw Size #10; Panel Thickness Range 1.6 - 8.8 mm | 0.063 - 0.346 in

60SGN01402

Price Range
$0.1728 - $0.1253

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.051 in
  • Head Diameter
    0.701 in
  • Hole Size
    0.354 in
  • Screw Size
    #10
  • Colour
    Natural
Natural Nylon Round Grommet Nut - Screw Size 1/4 in; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00005

Price Range
$0.3933 - $0.2952

Stock Levels
2000 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Hole Size
    0.374 in
  • Overall Length
    1.343 in
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00011

Price Range
$0.1458 - $0.1092

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.382 in
  • Screw Size
    #8;#10
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00037

Price Range
$0.0594 - $0.0446

Stock Levels
12000 In stock
Attributes
  • Head Height
    0.043 in
  • Head Diameter
    0.661 in
  • Head Size
    0.661 in
  • Overall Length
    0.433 in
  • Screw Size
    #8
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00818

Price Range
$0.2552 - $0.1848

Stock Levels
40500 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.547 in
  • Head Size
    0.547 in
  • Overall Length
    1.343 in
  • Screw Size
    #8;#10
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4.1 mm | 0.031 - 0.160 in

60SGN01143

Price Range
$0.1721 - $0.1295

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.177 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Hole Size
    0.311 in
  • Overall Length
    0.469 in
Natural Nylon 6/6 Square Grommet Nut - Screw Size #6; Panel Thickness Range 0.8 - 3.4 mm | 0.031 - 0.134 in

60SGN03300

Price Range
$0.1076 - $0.0807

Stock Levels
84000 In stock
Attributes
  • Head Height
    0.055 in
  • Hole Size
    0.299 in
  • Screw Size
    #6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00911

Price Range
$0.1469 - $0.11

Stock Levels
331000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Overall Length
    0.655 in
  • Screw Size
    #8;#10