Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0726 - $0.0845 5000 In stock
M3.5
0.272 in
Black
Polyamide 6/6
0.106 in
$0.0987 - $0.1154 Request the lead time here
M5
Black
Nylon 6/6
$0.1172 - $0.1365 Request the lead time here
M4
Black
Nylon 6/6
$0.5883 - $0.8969 Request the lead time here
3/4-10
1.100 in
Black
Nylon 6/6
0.640 in
$0.0729 - $0.0801 Request the lead time here
6-40
0.305 in
Black
Nylon 6/6
0.120 in
$0.1286 - $0.1418 Request the lead time here
1/4-20
0.425 in
Black
Nylon 6/6
0.258 in
$0.1443 - $0.2202 Request the lead time here
3/8-32
0.560 in
Black
Nylon 6/6
0.330 in
$0.3486 - $0.531 Request the lead time here
5/8-11
0.925 in
Black
Nylon 6/6
0.550 in
$0.0689 - $0.0803 Request the lead time here
10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.762 - $1.1609 Request the lead time here
7/8-9
1.280 in
Black
Nylon 6/6
0.750 in
$0.1098 - $0.1281 Request the lead time here
10-32
0.365 in
Black
Nylon 6/6
0.196 in
$0.0674 - $0.0785 Request the lead time here
3-48
0.180 in
Black
Nylon 6/6
0.070 in
$0.1086 - $0.1656 500 In stock
3/8-16
0.563 in
Black
Nylon 6/6
0.330 in
$0.0716 - $0.0786 Request the lead time here
8-32
0.335 in
Black
Nylon 6/6
0.130 in
$0.1086 - $0.1656 Request the lead time here
3/8-24
0.560 in
Black
Nylon 6/6
0.330 in
$0.1098 - $0.1281 Request the lead time here
10-24
0.365 in
Black
Nylon 6/6
0.196 in
$0.8574 - $1.3068 Request the lead time here
18
1.480 in
Black
Nylon 6/6
0.870 in
$0.0765 - $0.0843 7000 In stock
M2
0.154 in
Black
Polyamide 6/6
0.047 in
$0.3486 - $0.531 Request the lead time here
5/8-18
0.925 in
Black
Nylon 6/6
0.550 in
$0.1907 - $0.2907 Request the lead time here
7/16-14
0.685 in
Black
Nylon 6/6
0.380 in
  • of 6
Standard Hex Nut M3.5 6.9 mm PA Black

04M035060HNB

Price Range
$0.0845 - $0.0726

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5
  • Overall Height
    0.106 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M5 Nylon Black

04M050080HNDIN34814B

Price Range
$0.1154 - $0.0987

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut M4 Nylon Black

04M040070HNDIN34814B

Price Range
$0.1365 - $0.1172

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut 3/4-10 1.100 in Nylon Black

0475010HNB

Price Range
$0.8969 - $0.5883

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 6-40 0.305 in Nylon Black

0400640HNB

Price Range
$0.0801 - $0.0729

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    6-40
  • Overall Height
    0.120 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-20 0.425 in Nylon Black

0425020HNSB

Price Range
$0.1418 - $0.1286

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-32 0.560 in Nylon Black

0437532HNB

Price Range
$0.2202 - $0.1443

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-11 0.925 in Nylon Black

0462511HNB

Price Range
$0.531 - $0.3486

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 10-24 0.365 in Nylon Black

0401024HNB

Price Range
$0.0803 - $0.0689

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-24
  • Overall Height
    0.135 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-9 1.280 in Nylon Black

0487509HNB

Price Range
$1.1609 - $0.762

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 10-32 0.365 in Nylon Black

0401032HNSB

Price Range
$0.1281 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-32
  • Overall Height
    0.196 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3-48 0.180 in Nylon Black

0400348HNB

Price Range
$0.0785 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    3-48
  • Overall Height
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-16 0.563 in Nylon Black

0437516HNB

Price Range
$0.1656 - $0.1086

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.563 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 8-32 0.335 in Nylon Black

0400832HNB

Price Range
$0.0786 - $0.0716

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    8-32
  • Overall Height
    0.130 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-24 0.560 in Nylon Black

0437524HNB

Price Range
$0.1656 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 10-24 0.365 in Nylon Black

0401024HNSB

Price Range
$0.1281 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-24
  • Overall Height
    0.196 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 18 1.480 in Nylon Black

0410008HNB

Price Range
$1.3068 - $0.8574

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    18
  • Overall Height
    0.870 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2 3.9 mm PA Black

04M020040HNB

Price Range
$0.0843 - $0.0765

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.154 in
  • Thread Size
    M2
  • Overall Height
    0.047 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 5/8-18 0.925 in Nylon Black

0462518HNB

Price Range
$0.531 - $0.3486

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.685 in Nylon Black

0443714HNB

Price Range
$0.2907 - $0.1907

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Black
  • Full Material
    Nylon 6/6