Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0903 - $0.1376 11500 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
$0.0657 - $0.1001 8500 In stock
M8 x 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.263 - $0.3068 31000 In stock
1/2-13
0.750 in
Natural
Nylon 6/6
0.430 in
$0.0707 - $0.0824 12000 In stock
M6 x 1.0
0.394 in
Natural
Polyamide 6/6
0.213 in
$0.1733 - $0.2642 24500 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
$0.5349 - $0.8154 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.0944 - $0.1437 5500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.071 - $0.0782 8000 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0626 - $0.0731 21000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.065 - $0.0716 30000 In stock
#8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.0626 - $0.0731 92000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.135 in
$0.066 - $0.0767 Request the lead time here
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.071 - $0.0782 31000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.141 - $0.1644 16000 In stock
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.3596 - $0.4193 1000 In stock
#6-32
0.307 in
Natural
Polycarbonate
0.122 in
$0.0998 - $0.1164 4000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.196 in
$0.2657 - $0.3098 1000 In stock
M12 x 1.75
Natural
Nylon 6/6
$0.0968 - $0.1128 27000 In stock
#6-32
0.305 in
Natural
Nylon 6/6
0.146 in
$0.2418 - $0.282 Request the lead time here
7/16-20
0.685 in
Natural
Nylon 6/6
0.380 in
$0.0978 - $0.1142 5000 In stock
#8-32
0.340 in
Natural
Nylon 6/6
0.170 in
  • of 6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 7.7 mm | 0.302 in; Natural; Nylon

0431218HN

Price Range
$0.1376 - $0.0903

Stock Levels
11500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.1001 - $0.0657

Stock Levels
8500 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450013HN

Price Range
$0.3068 - $0.263

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0824 - $0.0707

Stock Levels
12000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443714HN

Price Range
$0.2642 - $0.1733

Stock Levels
24500 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon

0475010HN

Price Range
$0.8154 - $0.5349

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
N/A - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon

0431224HN

Price Range
$0.1437 - $0.0944

Stock Levels
5500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425020HN

Price Range
$0.0782 - $0.071

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401024HN

Price Range
$0.0731 - $0.0626

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Natural; Nylon

0400832HN

Price Range
$0.0716 - $0.065

Stock Levels
30000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401032HN

Price Range
$0.0731 - $0.0626

Stock Levels
92000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0767 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425028HN

Price Range
$0.0782 - $0.071

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size M10; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1644 - $0.141

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Clear; PC

0400632HNPC

Price Range
$0.4193 - $0.3596

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon

0401032HNS

Price Range
$0.1164 - $0.0998

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M12; ; ; Natural; Nylon

04M120175HNDIN34814

Price Range
$0.3098 - $0.2657

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3.7 mm | 0.146 in; Natural; Nylon

0400632HNS

Price Range
$0.1128 - $0.0968

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Overall Height
    0.146 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443720HN

Price Range
$0.282 - $0.2418

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.6 mm | 0.340 in; Overall Height 4.3 mm | 0.170 in; Natural; Nylon

0400832HNS

Price Range
$0.1142 - $0.0978

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.340 in
  • Thread Size
    #8-32
  • Overall Height
    0.170 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6