Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.5349 - $0.8154 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.0903 - $0.1376 11500 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
$0.0657 - $0.1001 8500 In stock
M8 x 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.263 - $0.3068 31000 In stock
1/2-13
0.750 in
Natural
Nylon 6/6
0.430 in
$0.066 - $0.0767 5000 In stock
M3.5 x 0.6
0.272 in
Natural
Polyamide 6/6
0.106 in
$0.0626 - $0.0731 92000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.135 in
$0.141 - $0.1644 16000 In stock
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.0626 - $0.0731 21000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.066 - $0.0767 Request the lead time here
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.071 - $0.0782 31000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0987 - $0.1505 21500 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0621 - $0.0683 63000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
$0.317 - $0.4829 5000 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.3596 - $0.4193 1000 In stock
#6-32
0.307 in
Natural
Polycarbonate
0.122 in
$0.317 - $0.4829 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0696 - $0.0765 Request the lead time here
M2 x 0.4
0.157 in
Natural
Polyamide 6/6
0.063 in
$0.4647 - $0.5421 Request the lead time here
M16 x 2.0
Natural
Nylon 6/6
$0.0744 - $0.0816 21000 In stock
#12-24
0.425 in
Natural
Nylon 6/6
0.207 in
$0.405 - $0.6173 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
$0.1065 - $0.1241 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
  • of 6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon

0475010HN

Price Range
$0.8154 - $0.5349

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 7.7 mm | 0.302 in; Natural; Nylon

0431218HN

Price Range
$0.1376 - $0.0903

Stock Levels
11500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.1001 - $0.0657

Stock Levels
8500 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450013HN

Price Range
$0.3068 - $0.263

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3.5; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0767 - $0.066

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401032HN

Price Range
$0.0731 - $0.0626

Stock Levels
92000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M10; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1644 - $0.141

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401024HN

Price Range
$0.0731 - $0.0626

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0767 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425028HN

Price Range
$0.0782 - $0.071

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.3 mm | 0.563 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437516HN

Price Range
$0.1505 - $0.0987

Stock Levels
21500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon

0400440HN

Price Range
$0.0683 - $0.0621

Stock Levels
63000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462511HN

Price Range
$0.4829 - $0.317

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Clear; PC

0400632HNPC

Price Range
$0.4193 - $0.3596

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462518HN

Price Range
$0.4829 - $0.317

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M2; Distance Across Flats 3.9 mm | 0.154 in; Overall Height 1.2 mm | 0.047 in

04M020040HN

Price Range
$0.0765 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.157 in
  • Thread Size
    M2 x 0.4
  • Overall Height
    0.063 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size M16; ; ; Natural; Nylon

04M160200HNDIN34814

Price Range
$0.5421 - $0.4647

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon

0401224HN

Price Range
$0.0816 - $0.0744

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon

0468727HN

Price Range
$0.6173 - $0.405

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M3; ; ; Natural; Nylon

04M030050HNDIN34814

Price Range
$0.1241 - $0.1065

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal