Menu Search

Nylon Knurled Oval Head Thumb Screws

In stock

These Knurled Oval Head Thumb Screws are used in applications where there is a need for secure and reliable tightening without using tools. The oval head and knurled textured surface are designed to provide a secure grip and allow for easy tightening and loosening by hand.

They are lightweight due to their material and are resistant to corrosion, vibration, and wear. Often used in electronics, automotive and medical industries.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.1832 - $0.2513 8000 In stock
1/4" x 20
0.780 in
1.000 in
$0.1887 - $0.2588 Request the lead time here
1/4" x 20
0.780 in
1.500 in
$0.1916 - $0.2627 Request the lead time here
1/4" x 20
0.780 in
1.750 in
$0.1839 - $0.2523 Request the lead time here
1/4" x 20
0.780 in
0.375 in
$0.1793 - $0.246 500 In stock
1/4" x 20
0.780 in
0.625 in
$0.1775 - $0.2435 4500 In stock
1/4" x 20
0.780 in
0.500 in
$0.20 - $0.2742 Request the lead time here
1/4" x 20
0.780 in
2.500 in
$0.1943 - $0.2666 3000 In stock
1/4" x 20
0.780 in
2.000 in
$0.1952 - $0.2678 Request the lead time here
1/4" x 20
0.780 in
0.500 in
$0.1973 - $0.2706 Request the lead time here
1/4" x 20
0.780 in
0.625 in
$0.2076 - $0.2847 Request the lead time here
1/4" x 20
0.780 in
1.500 in
$0.2015 - $0.2763 Request the lead time here
1/4" x 20
0.780 in
1.000 in
$0.2022 - $0.2777 Request the lead time here
1/4" x 20
0.780 in
0.375 in
$0.2201 - $0.3017 Request the lead time here
1/4" x 20
0.780 in
2.500 in
Thumb Screws Oval Head 1/4-20 1.000 in Nylon 6/6 Natural

092520100V

Price Range
$0.2513 - $0.1832

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 1.500 in Nylon 6/6 Natural

092520150V

Price Range
$0.2588 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 1.750 in Nylon 6/6 Natural

092520175V

Price Range
$0.2627 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 0.375 in Nylon 6/6 Natural

092520037V

Price Range
$0.2523 - $0.1839

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 0.625 in Nylon 6/6 Natural

092520062V

Price Range
$0.246 - $0.1793

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 0.500 in Nylon 6/6 Natural

092520050V

Price Range
$0.2435 - $0.1775

Stock Levels
4500 In stock
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 2.500 in Nylon 6/6 Natural

092520250V

Price Range
$0.2742 - $0.20

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 2.000 in Nylon 6/6 Natural

092520200V

Price Range
$0.2666 - $0.1943

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
Thumb Screws Oval Head 1/4-20 0.500 in Nylon 6/6 Black

092520050VB

Price Range
$0.2678 - $0.1952

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Thumb Screws Oval Head 1/4-20 0.625 in Nylon 6/6 Black

092520062VB

Price Range
$0.2706 - $0.1973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Thumb Screws Oval Head 1/4-20 1.500 in Nylon 6/6 Black

092520150VB

Price Range
$0.2847 - $0.2076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Thumb Screws Oval Head 1/4-20 1.000 in Nylon 6/6 Black

092520100VB

Price Range
$0.2763 - $0.2015

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Thumb Screws Oval Head 1/4-20 0.375 in Nylon 6/6 Black

092520037VB

Price Range
$0.2777 - $0.2022

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Thumb Screws Oval Head 1/4-20 2.500 in Nylon 6/6 Black

092520250VB

Price Range
$0.3017 - $0.2201

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.780 in
  • Head Height
    0.550 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Black