These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1083 - $0.1488 | 1000 In stock |
#4-40
|
0.300 in
7.6 mm
|
0.250 in
6.4 mm
|
||
| $0.1413 - $0.1647 | Request the lead time here |
#6-32
|
0.360 in
9.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1148 - $0.1577 | 1000 In stock |
#6-32
|
0.360 in
9.1 mm
|
1.000 in
25.4 mm
|
||
| $0.1157 - $0.1587 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.250 in
6.4 mm
|
||
| $0.1188 - $0.1631 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1236 - $0.1695 | 26500 In stock |
#10-24
|
0.425 in
10.8 mm
|
1.250 in
31.8 mm
|
||
| $0.1161 - $0.1592 | 2000 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
||
| $0.1281 - $0.1757 | 1500 In stock |
#10-32
|
0.425 in
10.8 mm
|
1.500 in
38.1 mm
|
||
| $0.1572 - $0.1833 | 10000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1673 - $0.1949 | 3000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
1.500 in
38.1 mm
|
||
| $0.251 - $0.3443 | 8000 In stock |
5/16-18
|
0.615 in
15.6 mm
|
1.500 in
38.1 mm
|
||
| $0.2967 - $0.4071 | 15250 In stock |
3/8-16
|
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
||
| $0.536 - $0.7352 | 500 In stock |
1/2-13
|
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
||
| $0.1427 - $0.1667 | 1000 In stock |
#4-40
|
0.300 in
7.6 mm
|
0.375 in
9.5 mm
|
||
| 090632037T | $0.1418 - $0.1652 | 9000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.375 in
9.5 mm
|
|
| $0.1145 - $0.1571 | 1000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.188 in
4.8 mm
|
||
| $0.1181 - $0.162 | 15000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1229 - $0.1686 | 500 In stock |
#10-24
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
| 091032050T | $0.1161 - $0.1592 | 4500 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
|
| $0.1332 - $0.1827 | Request the lead time here |
#10-32
|
0.425 in
10.8 mm
|
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue