Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.1188 - $0.1631 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
||
091032100TB | $0.1305 - $0.1791 | 500 In stock |
#10-32
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
|
$0.1334 - $0.183 | 1500 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.375 in
9.5 mm
|
||
$0.1709 - $0.3891 | 2000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.250 in
6.4 mm
|
||
$0.743 - $1.6914 | 250 In stock |
1/2-13
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
||
$0.1827 - $0.416 | Request the lead time here |
#10-24
|
0.425 in
10.8 mm
|
1.250 in
31.8 mm
|
||
$0.1298 - $0.1779 | 14500 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.750 in
19.1 mm
|
||
$0.1836 - $0.4176 | 4000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.250 in
6.4 mm
|
||
$0.1715 - $0.20 | Request the lead time here |
1/4-20
|
0.540 in
13.7 mm
|
1.000 in
25.4 mm
|
||
$0.3546 - $0.8076 | Request the lead time here |
5/16-18
|
0.615 in
15.6 mm
|
0.750 in
19.1 mm
|
||
$0.2684 - $0.3681 | 3500 In stock |
3/8-16
|
0.687 in
17.4 mm
|
0.500 in
12.7 mm
|
||
$0.108 - $0.1482 | 11000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
||
$0.1187 - $0.1629 | 148000 In stock |
#10-32
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
$0.2354 - $0.323 | 1000 In stock |
5/16-18
|
0.615 in
15.6 mm
|
1.000 in
25.4 mm
|
||
$0.1287 - $0.1766 | Request the lead time here |
#10-32
|
0.425 in
10.8 mm
|
2.000 in
50.8 mm
|
||
$0.1884 - $0.4289 | Request the lead time here |
#10-24
|
0.425 in
10.8 mm
|
2.000 in
50.8 mm
|
||
$0.1322 - $0.1814 | 2500 In stock |
1/4-20
|
0.540 in
13.7 mm
|
1.250 in
31.8 mm
|
||
$0.2918 - $0.4004 | 4000 In stock |
3/8-16
|
0.687 in
17.4 mm
|
1.000 in
25.4 mm
|
||
$0.1101 - $0.1511 | 2000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.750 in
19.1 mm
|
||
$0.1548 - $0.1806 | 8000 In stock |
1/4-20
|
0.539 in
13.7 mm
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue