Menu Search

Nylon Round Head Style Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0512 - $0.06 1000 In stock
#4-40
0.375 in
$0.0546 - $0.0749 4000 In stock
1/4" x 20
0.500 in
$0.0543 - $0.0632 1000 In stock
#3-48
0.500 in
$0.0506 - $0.059 1000 In stock
#4-40
0.281 in
$0.0573 - $0.0671 Request the lead time here
#4-40
1.125 in
$0.054 - $0.0632 2000 In stock
#6-32
0.500 in
$0.05 - $0.0582 Request the lead time here
#4-40
0.188 in
$0.053 - $0.0618 Request the lead time here
#4-40
0.875 in
$0.0527 - $0.0614 1000 In stock
#4-48
0.250 in
$0.0528 - $0.0614 20000 In stock
#2-56
0.750 in
$0.0527 - $0.0614 1000 In stock
#3-48
0.250 in
$0.0513 - $0.0602 Request the lead time here
#4-40
0.094 in
$0.0524 - $0.0611 Request the lead time here
#4-40
0.625 in
010440R025 $0.0504 - $0.0587 2000 In stock
#4-40
0.250 in
$0.0801 - $0.0932 Request the lead time here
#1-72
0.250 in
$0.0507 - $0.0591 6000 In stock
#2-56
0.313 in
$0.0504 - $0.0587 Request the lead time here
#2-56
0.250 in
$0.0539 - $0.0627 Request the lead time here
#3-48
0.438 in
$0.0546 - $0.0639 5000 In stock
#6-32
0.625 in
$0.0624 - $0.0729 1000 In stock
#6-32
1.750 in
  • of 13
Machine Screw - Natural; Nylon 6/6;

010440R037

Price Range
$0.06 - $0.0512

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

012520R050

Price Range
$0.0749 - $0.0546

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R050

Price Range
$0.0632 - $0.0543

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R028

Price Range
$0.059 - $0.0506

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R112

Price Range
$0.0671 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R050

Price Range
$0.0632 - $0.054

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R018

Price Range
$0.0582 - $0.05

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R087

Price Range
$0.0618 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010448R025

Price Range
$0.0614 - $0.0527

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R075

Price Range
$0.0614 - $0.0528

Stock Levels
20000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R025

Price Range
$0.0614 - $0.0527

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R009

Price Range
$0.0602 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R062

Price Range
$0.0611 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010440R025

Price Range
$0.0587 - $0.0504

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010172R025

Price Range
$0.0932 - $0.0801

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #1-72
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R031

Price Range
$0.0591 - $0.0507

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010256R025

Price Range
$0.0587 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010348R043

Price Range
$0.0627 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R062

Price Range
$0.0639 - $0.0546

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Machine Screw - Natural; Nylon 6/6;

010632R175

Price Range
$0.0729 - $0.0624

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head