Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.4673 - $1.166 | 16556 In stock |
1.190 in
30.2 mm
|
||
| $0.1565 - $0.9764 | Request the lead time here |
0.315 in
8.0 mm
|
||
| $0.1538 - $0.9582 | Request the lead time here |
0.276 in
7.0 mm
|
||
| $0.4764 - $2.9727 | Request the lead time here |
1.102 in
28.0 mm
|
||
| $0.1685 - $1.0526 | Request the lead time here |
0.433 in
11.0 mm
|
||
| $0.5279 - $3.3071 | 27580 In stock |
0.433 in
11 mm
|
||
| $0.9885 - $6.2028 | 190157 In stock |
0.787 in
20 mm
|
||
| $1.538 - $9.6065 | 1300 In stock |
|
||
| $0.1595 - $0.9945 | 12109 In stock |
0.393 in
10 mm
|
||
| $0.3173 - $1.989 | 72146 In stock |
0.709 in
18 mm
|
||
| $0.4694 - $2.945 | 2800 In stock |
1.024 in
26 mm
|
||
| $0.2426 - $1.512 | Request the lead time here |
0.551 in
14.0 mm
|
||
| $0.2198 - $1.3713 | Request the lead time here |
0.512 in
13.0 mm
|
||
| $0.2568 - $1.6044 | 29764 In stock |
0.591 in
15.0 mm
|
||
| 10430 In stock |
0.879 in
22.3 mm
|
|||
| $0.8343 - $2.0855 | 620 In stock |
1.575 in
40 mm
|
||
| $0.6452 - $4.0308 | 3913 In stock |
0.669 in
17 mm
|
||
| $0.1791 - $1.118 | Request the lead time here |
0.472 in
12.0 mm
|
||
| $0.3563 - $2.2242 | Request the lead time here |
0.748 in
19.0 mm
|
||
| $0.6363 - $1.4136 | Request the lead time here |
1.181 in
30.0 mm