Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
42146 In stock
0.709 in
2800 In stock
1.024 in
17477 In stock
0.551 in
4000 In stock
1.063 in
9985 In stock
0.125 in
Request the lead time here
1.102 in
18355 In stock
0.315 in
38525 In stock
0.630 in
Request the lead time here
0.669 in
Request the lead time here
0.906 in
12000 In stock
0.827 in
29764 In stock
0.591 in
14388 In stock
0.394 in
4000 In stock
0.709 in
2500 In stock
0.945 in
26218 In stock
0.197 in
2487 In stock
0.945 in
27580 In stock
0.433 in
198157 In stock
0.787 in
1300 In stock
1.142 in
  • of 5
Parallel Protection Plug - Black ; 18 mm | 0.709 in ; Fitting Height 14 mm | 0.551 in

12679A


Stock Levels
42146 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.709 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 26 mm | 1.024 in ; Fitting Height 16 mm | 0.630 in

12688A


Stock Levels
2800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.024 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 14 mm | 0.551 in ; Fitting Height 14 mm | 0.551 in

12058B


Stock Levels
17477 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.551 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 27 mm | 1.063 in ; Fitting Height 16 mm | 0.630 in

12071B


Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.063 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 3.2 mm | 0.125 in ; Fitting Height 9 mm | 0.354 in

18071B


Stock Levels
9985 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.125 in
  • Fitting Height
    0.354 in
Parallel Protection Plug - Green ; 28.0 mm | 1.102 in ; Fitting Height 14.5 mm | 0.571 in

11825


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.992 in
  • Fitting Diameter
    1.102 in
Parallel Protection Plug - Black ; 8 mm | 0.315 in ; Fitting Height 12 mm | 0.471 in

12668A


Stock Levels
18355 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.315 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 16 mm | 0.630 in ; Fitting Height 14 mm | 0.551 in

12677A


Stock Levels
38525 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.630 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Green ; 17.0 mm | 0.669 in ; Fitting Height 12.5 mm | 0.492 in

11811


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.551 in
  • Fitting Diameter
    0.669 in
Parallel Protection Plug - Green ; 23.0 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

11814


Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.791 in
  • Fitting Diameter
    0.906 in
Parallel Protection Plug - Green ; 21.0 mm | 0.827 in ; Fitting Height 12.5 mm | 0.492 in

11823


Stock Levels
12000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.709 in
  • Fitting Diameter
    0.827 in
Parallel Protection Plug - Green ; 15.0 mm | 0.591 in ; Fitting Height 12.5 mm | 0.492 in

11830


Stock Levels
29764 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.48 in
  • Fitting Diameter
    0.591 in
Parallel Protection Plug - Green ; 10.0 mm | 0.394 in ; Fitting Height 10.5 mm | 0.413 in

11807


Stock Levels
14388 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.283 in
  • Fitting Diameter
    0.394 in
Parallel Protection Plug - Black ; 18 mm | 0.709 in ; Fitting Height 14 mm | 0.551 in

12062B


Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.709 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 24 mm | 0.945 in ; Fitting Height 16 mm | 0.630 in

12068B


Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.945 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 5 mm | 0.197 in ; Fitting Height 12 mm | 0.471 in

12665A


Stock Levels
26218 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.197 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 24 mm | 0.945 in ; Fitting Height 16 mm | 0.630 in

12686A


Stock Levels
2487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.945 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 11 mm | 0.433 in ; Fitting Height 12 mm | 0.471 in

12055B


Stock Levels
27580 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.433 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 20 mm | 0.787 in ; Fitting Height 14 mm | 0.551 in

12064B


Stock Levels
198157 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.787 in
  • Fitting Height
    0.551 in
Parallel Protection Plug:

12073B


Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.142 in