Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.7628 - $10.0743 | 620 In stock |
1.575 in
40 mm
|
||
| $1.3061 - $16.3242 | 4000 In stock |
1.024 in
26 mm
|
||
| $0.3057 - $3.6147 | 102411 In stock |
0.275 in
7 mm
|
||
| $0.203 - $2.402 | 19946 In stock |
0.315 in
8 mm
|
||
| $0.9051 - $11.94 | 198157 In stock |
0.787 in
20 mm
|
||
| $0.5411 - $6.3899 | 27580 In stock |
0.433 in
11 mm
|
||
| $0.3477 - $4.3143 | 251134 In stock |
0.748 in
19 mm
|
||
| $0.4145 - $5.1776 | Request the lead time here |
1.063 in
27.0 mm
|
||
| $0.1526 - $1.907 | 5000 In stock |
0.354 in
9.0 mm
|
||
| $0.4337 - $5.1306 | 502 In stock |
0.354 in
9 mm
|
||
| $0.8628 - $10.191 | 4000 In stock |
0.709 in
18 mm
|
||
| $1.5369 - $19.2158 | 4000 In stock |
1.063 in
27 mm
|
||
| $0.1482 - $1.7538 | 18355 In stock |
0.315 in
8 mm
|
||
| $0.2777 - $3.2882 | 38525 In stock |
0.630 in
16 mm
|
||
| $0.371 - $4.6176 | 2487 In stock |
0.945 in
24 mm
|
||
| $0.2405 - $2.8454 | 9985 In stock |
0.125 in
3.2 mm
|
||
| $1.2174 - $15.2048 | 1445 In stock |
1.190 in
30.2 mm
|
||
| $0.3104 - $3.8804 | Request the lead time here |
0.669 in
17.0 mm
|
||
| $0.2682 - $3.3513 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $0.3786 - $4.7322 | Request the lead time here |
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue