Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1523 - $1.0007 | 13388 In stock |
0.394 in
10.0 mm
|
||
| $0.4152 - $2.5923 | Request the lead time here |
0.984 in
25.0 mm
|
||
| $0.2739 - $1.7138 | 29368 In stock |
0.236 in
6 mm
|
||
| $0.68 - $4.248 | 23196 In stock |
0.551 in
14 mm
|
||
| $1.1646 - $7.2651 | 2500 In stock |
0.945 in
24 mm
|
||
| $0.1122 - $0.7001 | 26218 In stock |
0.197 in
5 mm
|
||
| $0.2193 - $1.3758 | Request the lead time here |
|
||
| $0.5975 - $3.7412 | 8735 In stock |
0.472 in
12 mm
|
||
| $1.1472 - $7.1444 | Request the lead time here |
0.827 in
21 mm
|
||
| 12501B | $2.585 - $6.4928 | 1445 In stock |
1.575 in
40 mm
|
|
| $0.1626 - $1.0163 | 26566 In stock |
0.433 in
11 mm
|
||
| $0.3563 - $2.235 | 251124 In stock |
0.748 in
19 mm
|
||
| $0.515 - $3.2103 | 3540 In stock |
1.063 in
27 mm
|
||
| $0.1377 - $0.8588 | 16500 In stock |
0.236 in
6.0 mm
|
||
| $0.4022 - $2.5104 | Request the lead time here |
0.906 in
23.0 mm
|
||
| $0.3822 - $2.3865 | 12000 In stock |
0.827 in
21.0 mm
|
||
| $0.6624 - $1.4721 | Request the lead time here |
1.575 in
40.0 mm
|
||
| $0.2999 - $1.8729 | 85411 In stock |
0.275 in
7 mm
|
||
| $0.2174 - $1.359 | 7306 In stock |
0.551 in
14 mm
|
||
| 10430 In stock |
0.879 in
22.3 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue