Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
One tapered end for quick and easy insertion of the PCB. Holds a 1/16" PCB. Avaialble in lengths from 2.5 to 8". Snaps into 2 holes with a a panel thikness range of .047 - .090", Natural, UL94 V-2 Nylon 6/6, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7389 - $0.8397 | 1500 In stock |  | 
3.500 in
 
88.9 mm
 | 
0.062 in
 
1.6 mm
 |  | 
2.500 in
 
63.5 mm
 | ||
| $1.3721 - $1.6467 | 6000 In stock |  | 
4 in
 
101.6 mm
 | 
0.063 in
 
1.6 mm
 |  | 
3 in
 
76.2 mm
 | ||
| $1.5164 - $1.8197 | 8000 In stock |  | 
6 in
 
152.4 mm
 | 
0.063 in
 
1.6 mm
 |  | 
5 in
 
127.0 mm
 | ||
| $1.8051 - $2.571 | 18500 In stock |  | 
8 in
 
203.2 mm
 | 
0.063 in
 
1.6 mm
 |  | 
7 in
 
177.8 mm
 | ||
| $1.3721 - $1.6467 | 500 In stock |  | 
5 in
 
127.0 mm
 | 
0.063 in
 
1.6 mm
 |  | 
4 in
 
101.6 mm
 | ||
| $1.2999 - $1.5599 | 3000 In stock |  | 
3 in
 
76.2 mm
 | 
0.063 in
 
1.6 mm
 |  | 
2 in
 
50.8 mm
 | ||
| $1.8051 - $2.1665 | 500 In stock |  | 
7 in
 
177.8 mm
 | 
0.063 in
 
1.6 mm
 |  | 
6 in
 
152.4 mm
 | ||
| $1.2999 - $1.5599 | 6500 In stock |  | 
2.5 in
 
63.5 mm
 | 
0.063 in
 
1.6 mm
 |  | 
1.5 in
 
38.1 mm
 | ||
| $1.2999 - $1.5599 | 7500 In stock |  | 
3.5 in
 
88.9 mm
 | 
0.063 in
 
1.6 mm
 |  | 
2.5 in
 
63.5 mm
 | ||
| $1.3721 - $1.6467 | 2000 In stock |  | 
4.5 in
 
114.3 mm
 | 
0.063 in
 
1.6 mm
 |  | 
3 in
 
76.2 mm
 | ||
| $1.3721 - $1.6467 | 500 In stock |  | 
4.5 in
 
114.3 mm
 | 
0.063 in
 
1.6 mm
 |  | 
3.5 in
 
88.9 mm
 | ||
| $1.5164 - $1.8197 | 1000 In stock |  | 
5.5 in
 
139.7 mm
 | 
0.063 in
 
1.6 mm
 |  | 
4.5 in
 
114.3 mm
 | ||
| $0.8867 - $1.0074 | 1000 In stock |  | 
7.000 in
 
177.8 mm
 | 
0.062 in
 
1.6 mm
 |  | 
6.000 in
 
152.4 mm
 | ||
| $0.7883 - $0.8957 | 500 In stock |  | 
5.000 in
 
127 mm
 | 
0.062 in
 
1.6 mm
 |  | 
4.000 in
 
101.6 mm
 | ||
| $1.1041 - $1.2548 | Request the lead time here |  | 
4.500 in
 
114.3 mm
 | 
0.062 in
 
1.6 mm
 |  | 
3.000 in
 
76.2 mm
 | ||
| $0.7883 - $0.8957 | 500 In stock |  | 
4.500 in
 
114.3 mm
 | 
0.062 in
 
1.6 mm
 |  | 
3.500 in
 
88.9 mm
 | ||
| $0.8867 - $1.0074 | Request the lead time here |  | 
8.000 in
 
203.2 mm
 | 
0.062 in
 
1.6 mm
 |  | 
7.000 in
 
177.8 mm
 | ||
| $0.7883 - $0.8957 | Request the lead time here |  | 
4.000 in
 
101.6 mm
 | 
0.062 in
 
1.6 mm
 |  | 
3.000 in
 
76.2 mm
 | ||
| $0.8373 - $0.9515 | 8000 In stock |  | 
5.500 in
 
139.7 mm
 | 
0.062 in
 
1.6 mm
 |  | 
4.500 in
 
114.3 mm
 | ||
| $0.8867 - $1.0074 | Request the lead time here |  | 
7.500 in
 
190.5 mm
 | 
0.062 in
 
1.6 mm
 |  | 
6.500 in
 
165.1 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue