One tapered end for quick and easy insertion of the PCB. Holds a 1/16" PCB. Avaialble in lengths from 2.5 to 8". Snaps into 2 holes with a a panel thikness range of .047 - .090", Natural, UL94 V-2 Nylon 6/6, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7389 - $0.8397 | 1500 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
| $1.3721 - $1.6467 | 6000 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
| $1.5164 - $1.8197 | 8000 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
| $1.8051 - $2.571 | 18500 In stock |
|
8 in
203.2 mm
|
0.063 in
1.6 mm
|
|
7 in
177.8 mm
|
||
| $1.3721 - $1.6467 | 500 In stock |
|
5 in
127.0 mm
|
0.063 in
1.6 mm
|
|
4 in
101.6 mm
|
||
| $1.2999 - $1.5599 | 3000 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
| $1.8051 - $2.1665 | 500 In stock |
|
7 in
177.8 mm
|
0.063 in
1.6 mm
|
|
6 in
152.4 mm
|
||
| $1.2999 - $1.5599 | 6500 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
| $1.2999 - $1.5599 | 7500 In stock |
|
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
| $1.3721 - $1.6467 | 2000 In stock |
|
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
|
3 in
76.2 mm
|
||
| $1.3721 - $1.6467 | 500 In stock |
|
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
| $1.5164 - $1.8197 | 1000 In stock |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
| $0.8867 - $1.0074 | 1000 In stock |
|
7.000 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6.000 in
152.4 mm
|
||
| $0.7883 - $0.8957 | 500 In stock |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
| $1.1041 - $1.2548 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
| $0.7883 - $0.8957 | 500 In stock |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
| $0.8867 - $1.0074 | Request the lead time here |
|
8.000 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.000 in
177.8 mm
|
||
| $0.7883 - $0.8957 | Request the lead time here |
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
| $0.8373 - $0.9515 | 8000 In stock |
|
5.500 in
139.7 mm
|
0.062 in
1.6 mm
|
|
4.500 in
114.3 mm
|
||
| $0.8867 - $1.0074 | Request the lead time here |
|
7.500 in
190.5 mm
|
0.062 in
1.6 mm
|
|
6.500 in
165.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue