Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062" thick PCB. Snaps into 2 holes into a panel of .062", 8 lengths; from 2.5" to 6". Support boards horizontally in tight spaces like a PCB rack, UL94 V-2 Nylon 6/6, Natural, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5993 - $0.681 | 4000 In stock |
|
5 in
127.0 mm
|
0.157 in
4.0 mm
|
|
4.5 in
114.3 mm
|
||
| $0.4925 - $0.5597 | 9500 In stock |
|
3.5 in
88.9 mm
|
0.118 in
3.0 mm
|
|
3 in
76.2 mm
|
||
| $0.4602 - $0.5232 | 6500 In stock |
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
|
2 in
50.8 mm
|
||
| $0.5064 - $0.5753 | 15500 In stock |
|
4 in
101.6 mm
|
0.157 in
4.0 mm
|
|
3.5 in
88.9 mm
|
||
| $0.5993 - $0.681 | 4500 In stock |
|
5.5 in
139.7 mm
|
0.197 in
5.0 mm
|
|
5 in
127.0 mm
|
||
| $0.5715 - $0.6494 | 1500 In stock |
|
4.5 in
114.3 mm
|
0.157 in
4.0 mm
|
|
4 in
101.6 mm
|
||
| $0.6255 - $0.7109 | 3000 In stock |
|
6 in
152.4 mm
|
0.197 in
5.0 mm
|
|
5.5 in
139.7 mm
|
||
| $0.476 - $0.5406 | Request the lead time here |
|
3 in
76.2 mm
|
0.118 in
3.0 mm
|
|
2.5 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue