Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
---|---|---|---|---|---|---|---|---|
$1.7975 - $2.0425 | Request the lead time here |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.000 in
50.8 mm
|
||
$197.40 - $425.60 | 49 In stock |
|
48.000 in
1219.2 mm
|
0.062 in
1.6 mm
|
|
|
||
$357.20 - $769.70 | 53 In stock |
|
48.000 in
1219.2 mm
|
0.062 in
1.6 mm
|
|
|
||
$1.7975 - $2.0425 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
$0.686 - $0.7799 | Request the lead time here |
|
5 in
127.0 mm
|
0.063 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
$0.686 - $0.7799 | 1500 In stock |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.500 in
114.3 mm
|
||
$0.6287 - $0.7148 | Request the lead time here |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
$0.686 - $0.7799 | Request the lead time here |
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
$0.7659 - $0.8702 | 5000 In stock |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
$1.011 - $1.2132 | 2500 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
$0.7659 - $0.8702 | 5000 In stock |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$0.6287 - $0.7148 | 60500 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
$0.6287 - $0.7148 | 13000 In stock |
|
2.500 in
63.5 mm
|
0.062 in
1.6 mm
|
|
2.000 in
50.8 mm
|
||
$0.686 - $0.7799 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
$0.6287 - $0.7148 | 1500 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
$0.7659 - $0.8702 | 5500 In stock |
|
6 in
152.4 mm
|
0.063 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||
$0.6287 - $0.7148 | 13000 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
$0.686 - $0.7799 | 1500 In stock |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
$0.6287 - $0.7148 | Request the lead time here |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
21CGS00550WS | $0.7659 - $0.8702 | 500 In stock |
|
5.500 in
139.7 mm
|
0.062 in
1.6 mm
|
|
5.000 in
127 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue