Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View | |
---|---|---|---|---|---|---|---|---|
$1.7975 - $2.0425 | Request the lead time here |
|
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||
$1.7975 - $2.0425 | 3500 In stock |
|
2 in
50.8 mm
|
0.062 in
1.6 mm
|
|
1 in
25.4 mm
|
||
$0.8444 - $1.8122 | 8000 In stock |
|
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||
$1.1279 - $2.3737 | 3500 In stock |
|
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||
$1.1483 - $1.3734 | 3500 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.5 in
190.5 mm
|
||
$0.9953 - $1.1908 | 3500 In stock |
|
6.461 in
164.1 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||
$1.478 - $3.1718 | Request the lead time here |
|
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
||
$1.0194 - $1.2228 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
$0.8426 - $0.957 | Request the lead time here |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
$1.1483 - $1.3734 | 2500 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||
$1.095 - $2.3499 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.079 in
2 mm
|
|
1.5 in
38.1 mm
|
||
$0.6663 - $1.4301 | Request the lead time here |
|
3 in
76.2 mm
|
0.079 in
2 mm
|
|
2 in
50.8 mm
|
||
$1.8033 - $3.8708 | 500 In stock |
|
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||
$2.1733 - $2.4695 | Request the lead time here |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
RSSHG-251-165 | $1.7975 - $2.0425 | 2000 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
|
$1.7975 - $2.0425 | 500 In stock |
|
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
$2.0207 - $2.2961 | 500 In stock |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
$0.7383 - $1.5848 | Request the lead time here |
|
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
||
$0.6336 - $1.3598 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.079 in
2 mm
|
|
1.5 in
38.1 mm
|
||
$1.1279 - $2.3737 | 4500 In stock |
|
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6.461 in
164.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue