Snap In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | PCB Vertical Hole Spacing (B) | Accepts Panel Thickness | Height | View | |
|---|---|---|---|---|---|---|
| $0.6414 - $1.3493 | 19300 In stock |
|
0.063 in
1.6 mm
|
1.87 in
47.5 mm
|
||
| $0.6669 - $1.4033 | Request the lead time here |
|
0.063 in
1.6 mm
|
2.874 in
73.0 mm
|
||
| $0.629 - $1.3233 | 18000 In stock |
|
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
||
| $0.6351 - $1.3364 | 13600 In stock |
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue