Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.347 - $0.3944 | 27000 In stock |
|
|
0.433 in
11.0 mm
|
||
| CBTS005A | $0.3917 - $0.434 | 1000 In stock |
|
|
0.157 in
4.0 mm
|
|
| $0.6348 - $0.7035 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
| $0.9785 - $1.0842 | Request the lead time here |
|
|
1.063 in
27.0 mm
|
||
| $10.2104 - $10.7477 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
||
| $8.2676 - $8.7018 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| $22.28 - $23.2158 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $16.3662 - $16.9463 | 120 In stock |
|
|
0.591 in
15.0 mm
|
||
| $0.7668 - $0.8496 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $1.0871 - $1.2042 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
| $0.9575 - $1.061 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $2.3426 - $2.5956 | Request the lead time here |
|
|
2.047 in
52.0 mm
|
||
| $0.3363 - $0.3816 | 3000 In stock |
|
|
0.472 in
12.0 mm
|
||
| MTS-8 | $0.3228 - $0.3666 | 63500 In stock |
|
|
0.315 in
8.0 mm
|
|
| $0.5999 - $0.6647 | Request the lead time here |
|
|
0.531 in
13.5 mm
|
||
| $1.0206 - $1.1309 | 2000 In stock |
|
|
1.26 in
32.0 mm
|
||
| $8.0204 - $8.4417 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
| $8.0963 - $8.5202 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
||
| $17.3424 - $18.2532 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $10.7754 - $11.3406 | Request the lead time here |
|
|
0.315 in
8.0 mm