Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $8.0204 - $8.4417 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
| $8.0963 - $8.5202 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
||
| $17.3424 - $18.2532 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $16.3662 - $16.9463 | 120 In stock |
|
|
0.591 in
15.0 mm
|
||
| $10.7754 - $11.3406 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| $0.7668 - $0.8496 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $0.8052 - $0.9149 | 500 In stock |
|
|
0.512 in
13.0 mm
|
||
| $0.6231 - $0.708 | 6000 In stock |
|
|
0.791 in
20.1 mm
|
||
| $0.5505 - $0.6102 | 1000 In stock |
|
|
0.354 in
9.0 mm
|
||
| $25.9835 - $27.3509 | Request the lead time here |
|
|
1.575 in
40.0 mm
|
||
| $12.4278 - $13.0814 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
| $0.6039 - $0.6692 | Request the lead time here |
|
|
0.591 in
15.0 mm
|
||
| $9.1734 - $9.6552 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| $1.0206 - $1.1309 | 2000 In stock |
|
|
1.26 in
32.0 mm
|
||
| $10.2104 - $10.7477 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
||
| $8.2676 - $8.7018 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| $0.5045 - $0.5586 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| $0.6039 - $0.6692 | Request the lead time here |
|
|
0.709 in
18.0 mm
|
||
| $1.0649 - $1.1202 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| $0.5279 - $0.5849 | Request the lead time here |
|
|
0.945 in
24.0 mm