Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
$0.4805 - $0.5324 7900 In stock
0.197 in
$1.1363 - $1.259 1000 In stock
1.496 in
$0.3363 - $0.3816 3000 In stock
0.472 in
$0.347 - $0.3944 18000 In stock
0.394 in
$11.598 - $12.2058 10 In stock
0.787 in
$0.378 - $0.419 Request the lead time here
0.236 in
$0.9575 - $1.061 Request the lead time here
0.984 in
$0.4581 - $0.5205 5000 In stock
0.717 in
$0.5369 - $0.5948 4900 In stock
0.276 in
$0.8418 - $0.9329 Request the lead time here
0.748 in
$1.4976 - $1.6592 Request the lead time here
1.654 in
$11.9838 - $12.6122 Request the lead time here
0.472 in
$21.1064 - $22.2168 Request the lead time here
1.181 in
CBTS005A $0.3917 - $0.434 1000 In stock
0.157 in
$0.6039 - $0.6692 Request the lead time here
0.472 in
$22.28 - $23.2158 Request the lead time here
1.181 in
$15.5285 - $16.3433 Request the lead time here
0.709 in
$0.5577 - $0.6177 900 In stock
0.374 in
$1.7573 - $1.947 500 In stock
1.929 in
$0.9087 - $1.0067 1000 In stock
0.866 in
  • of 13
Female To Female Standoff - ; Spacer Length 5 mm | 0.197 in

CBTS010A

Price Range
$0.5324 - $0.4805

Stock Levels
7900 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.197 in
Female To Female Standoff - ; Spacer Length 38 mm | 1.496 in

CBTS135A

Price Range
$1.259 - $1.1363

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.496 in
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 12.0 mm | 0.472 in

MTS-12

Price Range
$0.3816 - $0.3363

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.472 in
  • Colour
    Natural
Female To Female Standoff - ; Spacer Length 10.0 mm | 0.394 in

MTS-10S

Price Range
$0.3944 - $0.347

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.394 in
  • Colour
    Natural
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186502070409

Price Range
$12.2058 - $11.598

Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.787 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 6.0 mm | 0.236 in

302306059935

Price Range
$0.419 - $0.378

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.118 in
  • Spacer Length
    0.236 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - ; Spacer Length 25 mm | 0.984 in

CBTS115A

Price Range
$1.061 - $0.9575

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.984 in
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 18.2 mm | 0.717 in

MTS-18

Price Range
$0.5205 - $0.4581

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.717 in
  • Colour
    Natural
Female To Female Standoff - ; Spacer Length 7 mm | 0.276 in

CBTS020A

Price Range
$0.5948 - $0.5369

Stock Levels
4900 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.276 in
Female To Female Standoff - ; Spacer Length 19 mm | 0.748 in

CBTS095A

Price Range
$0.9329 - $0.8418

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.748 in
Female To Female Standoff - ; Spacer Length 42 mm | 1.654 in

CBTS145A

Price Range
$1.6592 - $1.4976

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.654 in
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186401270409

Price Range
$12.6122 - $11.9838

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    0.472 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186503070409

Price Range
$22.2168 - $21.1064

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    1.181 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; Spacer Length 4 mm | 0.157 in

CBTS005A

Price Range
$0.434 - $0.3917

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.157 in
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 12.0 mm | 0.472 in

302212059935

Price Range
$0.6692 - $0.6039

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186403070409

Price Range
$23.2158 - $22.28

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Spacer Length
    1.181 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 18.0 mm | 0.709 in

186501870409

Price Range
$16.3433 - $15.5285

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Spacer Length
    0.709 in
  • Colour
    Light Brown
  • Material
    PEEK
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; Spacer Length 9.5 mm | 0.375 in

CBTS035A

Price Range
$0.6177 - $0.5577

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
Female To Female Standoff - ; Spacer Length 49 mm | 1.929 in

CBTS155A

Price Range
$1.947 - $1.7573

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.929 in
Female To Female Standoff - ; Spacer Length 22 mm | 0.866 in

CBTS105A

Price Range
$1.0067 - $0.9087

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.866 in