Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.3599 - $0.4443 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
| $0.4874 - $0.6725 | 1500 In stock |
|
|
0.875 in
22.2 mm
|
||
| $0.2699 - $0.333 | 6000 In stock |
|
|
0.281 in
7.1 mm
|
||
| $0.3213 - $0.3966 | 1000 In stock |
|
|
0.672 in
17.1 mm
|
||
| $0.2907 - $0.3588 | 1000 In stock |
|
|
0.500 in
12.7 mm
|
||
| $0.3284 - $0.4055 | 1000 In stock |
|
|
0.688 in
17.5 mm
|
||
| $0.5513 - $0.7608 | 2000 In stock |
|
|
0.875 in
22.2 mm
|
||
| $0.2618 - $0.3233 | 16000 In stock |
|
|
0.250 in
6.4 mm
|
||
| $0.3326 - $0.4109 | 1000 In stock |
|
|
0.750 in
19.1 mm
|
||
| $0.359 - $0.4433 | 5000 In stock |
|
|
0.875 in
22.2 mm
|
||
| $0.2763 - $0.3413 | 2000 In stock |
|
|
0.313 in
8 mm
|
||
| $0.2859 - $0.3533 | 8000 In stock |
|
|
0.438 in
11.1 mm
|
||
| $0.2792 - $0.3447 | 1000 In stock |
|
|
0.375 in
9.5 mm
|
||
| $0.359 - $0.4431 | 2000 In stock |
|
|
0.875 in
22.2 mm
|
||
| $0.2061 - $0.2544 | 4000 In stock |
|
|
0.750 in
19.1 mm
|
||
| $0.2781 - $0.3432 | 11000 In stock |
|
|
0.500 in
12.7 mm
|
||
| $0.2618 - $0.3233 | 1000 In stock |
|
|
0.250 in
6.4 mm
|
||
| $0.3054 - $0.377 | 7000 In stock |
|
|
0.625 in
15.9 mm
|
||
| $0.2726 - $0.3366 | 51000 In stock |
|
|
0.438 in
11.1 mm
|
||
| $0.1749 - $0.216 | 3000 In stock |
|
|
1.125 in
28.6 mm