Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1835 - $0.2195 | 1000 In stock |
0.252 in
6.4 mm
|
|
1.5 in
38.1 mm
|
||
| $0.0894 - $0.1103 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0864 - $0.1067 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1037 - $0.128 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0723 - $0.0804 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.0798 - $0.0984 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0627 - $0.0774 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0827 - $0.102 | 12000 In stock |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0684 - $0.0845 | 11000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1026 - $0.1266 | 1000 In stock |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0912 - $0.1127 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0332 - $0.0408 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.28 in
7.1 mm
|
||
| $0.0855 - $0.1055 | 19000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0684 - $0.0845 | 6000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0827 - $0.102 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0854 - $0.1137 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.189 in
4.8 mm
|
||
| $0.0654 - $0.0809 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0849 - $0.1047 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.0864 - $0.1067 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1059 - $0.1307 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm