Menu Search

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Removable

In stock

These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.215 - $0.2442 Request the lead time here
UL94 V-2
0.187 in
0.187 in
0.031 - 0.078 in
0.031 - 0.078 in
0.874 in
$0.2091 - $0.2375 Request the lead time here
UL94 V-2
0.187 in
0.187 in
0.031 - 0.078 in
0.031 - 0.078 in
0.626 in
$0.2121 - $0.2411 7000 In stock
UL94 V-2
0.187 in
0.187 in
0.031 - 0.078 in
0.031 - 0.078 in
0.752 in
$0.2039 - $0.2319 1000 In stock
UL94 V-2
0.187 in
0.187 in
0.031 - 0.078 in
0.031 - 0.078 in
0.374 in
$0.2069 - $0.2354 7000 In stock
UL94 V-2
0.187 in
0.187 in
0.031 - 0.078 in
0.031 - 0.078 in
0.5 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

DLCBSRA3-14-01

Price Range
$0.2442 - $0.215

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

DLCBSRA3-10-01

Price Range
$0.2375 - $0.2091

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

DLCBSRA3-12-01

Price Range
$0.2411 - $0.2121

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

DLCBSRA3-6-01

Price Range
$0.2319 - $0.2039

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

DLCBSRA3-8-01

Price Range
$0.2354 - $0.2069

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.287 in
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in