Menu Search

PCB Support Pillars - Arrowhead Snap Lock/Bayonet Nose Snap Fit

In stock

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.5438 - $0.5891 1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.126 in
$0.4199 - $0.455 Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.437 in
$0.518 - $0.5609 Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1 in
$0.7211 - $0.7811 1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.374 in
$0.4446 - $0.4814 Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.626 in
$0.3899 - $0.4224 9000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.252 in
$0.3785 - $0.4104 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.752 in
$0.3152 - $0.3413 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.311 in
$0.3983 - $0.4316 1000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.874 in
$0.3392 - $0.3674 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.437 in
$0.4613 - $0.4997 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.252 in
$0.3942 - $0.4271 Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.374 in
$0.3152 - $0.3413 17000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.252 in
$0.386 - $0.4182 7000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.189 in
$0.4934 - $0.5345 Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.874 in
$0.4329 - $0.4689 1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.5 in
$0.3899 - $0.4224 1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.311 in
$0.3183 - $0.345 21000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.374 in
$0.4185 - $0.4532 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1 in
$0.3117 - $0.3377 Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.189 in
  • of 2
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 28.6 mm | 1.125 in ; Natural

LCBS-4-18-19

Price Range
$0.5891 - $0.5438

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LCBS-4-7-19

Price Range
$0.455 - $0.4199

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 25.4 mm | 1.000 in ; Natural

LCBS-4-16-19

Price Range
$0.5609 - $0.518

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 34.9 mm | 1.375 in ; Natural

LCBS-4-22-19

Price Range
$0.7811 - $0.7211

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 15.9 mm | 0.625 in ; Natural

LCBS-4-10-19

Price Range
$0.4814 - $0.4446

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.250 in ; Natural

LCBS-4-4-19

Price Range
$0.4224 - $0.3899

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 19.1 mm | 0.750 in ; Natural

LCBS-4-12-01

Price Range
$0.4104 - $0.3785

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 8 mm | 0.313 in ; Natural

LCBS-4-5-01

Price Range
$0.3413 - $0.3152

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 22.2 mm | 0.875 in ; Natural

LCBS-4-14-01

Price Range
$0.4316 - $0.3983

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LCBS-4-7-01

Price Range
$0.3674 - $0.3392

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 31.8 mm | 1.250 in ; Natural

LCBS-4-20-01

Price Range
$0.4997 - $0.4613

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.375 in ; Natural

LCBS-4-6-19

Price Range
$0.4271 - $0.3942

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.250 in ; Natural

LCBS-4-4-01

Price Range
$0.3413 - $0.3152

Stock Levels
17000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 4.7 mm | 0.187 in ; Natural

LCBS-4-3-19

Price Range
$0.4182 - $0.386

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 22.2 mm | 0.875 in ; Natural

LCBS-4-14-19

Price Range
$0.5345 - $0.4934

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.500 in ; Natural

LCBS-4-8-19

Price Range
$0.4689 - $0.4329

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 8 mm | 0.313 in ; Natural

LCBS-4-5-19

Price Range
$0.4224 - $0.3899

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.375 in ; Natural

LCBS-4-6-01

Price Range
$0.345 - $0.3183

Stock Levels
21000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 25.4 mm | 1.000 in ; Natural

LCBS-4-16-01

Price Range
$0.4532 - $0.4185

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 4.7 mm | 0.187 in ; Natural

LCBS-4-3-01

Price Range
$0.3377 - $0.3117

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in