Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand.One end has an arrowhead fixing and is held firmly in place with tension wings. The other end is a teardrop fixing that holds firmly and goes into a very small hole leaving very little protrusion
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2394 - $0.2724 | 2000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.3833 - $0.4247 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| $0.362 - $0.4008 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.411 - $0.4554 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.3102 - $0.3437 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| $0.3477 - $0.3854 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.3222 - $0.3567 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.3969 - $0.44 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| $0.3794 - $0.4203 | 440 In stock |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3902 - $0.4323 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.2228 - $0.2531 | 2000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.1994 - $0.2268 | 47000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.2315 - $0.263 | 2000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| $0.2175 - $0.2474 | 18000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2481 - $0.2819 | 5000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| $0.1865 - $0.2121 | 1000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| $0.2565 - $0.2915 | 1000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2126 - $0.2412 | 1000 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm