These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2481 - $0.2816 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.189 in
4.8 mm
|
||
| $0.4119 - $0.4677 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| $0.3443 - $0.3911 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.437 in
11.1 mm
|
||
| $0.506 - $0.5484 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1.252 in
31.8 mm
|
||
| $0.3012 - $0.3422 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.626 in
15.9 mm
|
||
| $0.4043 - $0.4593 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
| $0.3722 - $0.4233 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.626 in
15.9 mm
|
||
| $1.0466 - $1.1336 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.063 in
1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1 in
25.4 mm
|
||
| $0.3491 - $0.3969 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.5009 - $0.5424 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.063 in
1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.752 in
19.1 mm
|
||
| $0.3491 - $0.3969 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1 in
25.4 mm
|
||
| $0.2697 - $0.3063 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.2781 - $0.3161 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.437 in
11.1 mm
|
||
| $0.5007 - $0.5685 | 2000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.374 in
34.9 mm
|
||
| $0.506 - $0.5484 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 in
1.57 mm
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
||
| $0.2502 - $0.2846 | 57000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.252 in
6.4 mm
|
||
| $0.2853 - $0.3243 | 1000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.5 in
12.7 mm
|
||
| $0.2853 - $0.3243 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| $0.4323 - $0.4916 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1 in
25.4 mm
|
||
| $0.3068 - $0.3486 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.094 in
2.4 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue