Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.4889 - $0.5298 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
$0.8693 - $0.9416 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.374 in
34.9 mm
|
||
$0.2967 - $0.3215 | 4000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
$0.3533 - $0.3824 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.3426 - $0.371 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3159 - $0.3423 | 17000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.311 in
7.9 mm
|
||
$0.2169 - $0.2349 | 105000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.3783 - $0.4101 | 1000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.189 in
4.8 mm
|
||
$1.0331 - $1.1189 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.126 in
28.6 mm
|
||
$0.6672 - $0.7227 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
$0.4119 - $0.4464 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.374 in
9.5 mm
|
||
$0.2792 - $0.3026 | 25000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.4271 - $0.4628 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
$0.3104 - $0.3365 | 4000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.4656 - $0.5043 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1.126 in
28.6 mm
|
||
$0.3326 - $0.3603 | 12000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.374 in
9.5 mm
|
||
$0.8343 - $0.9038 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.126 in
28.6 mm
|
||
$0.6354 - $0.6885 | 6000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
$0.8516 - $0.9228 | 5000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.248 in
31.7 mm
|
||
$0.6054 - $0.6557 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue