These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3168 - $0.3597 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.551 in
14.0 mm
|
||
| $0.2813 - $0.3195 | 9000 In stock |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.3261 - $0.3707 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.63 in
16.0 mm
|
||
| $0.3074 - $0.3494 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.472 in
12.0 mm
|
||
| $0.2897 - $0.3294 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.315 in
8.0 mm
|
||
| $0.3459 - $0.393 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.787 in
20.0 mm
|
||
| $0.2651 - $0.3009 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.118 in
3.0 mm
|
||
| $0.2732 - $0.3104 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.3359 - $0.3819 | Request the lead time here |
UL94 V-2
|
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue