Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.2472 - $0.2678 | 34000 In stock |
|
|
|
|
0.500 in
12.7 mm
|
||
$0.3306 - $0.3582 | Request the lead time here |
|
|
|
|
1.252 in
31.8 mm
|
||
$0.365 - $0.4377 | 8000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.302 - $0.3621 | 7000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.2949 - $0.3539 | 1000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.2877 - $0.3453 | 2000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.336 - $0.4035 | 11000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
$0.2454 - $0.2946 | 54000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.3162 - $0.3797 | 20000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.2577 - $0.3096 | 57000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3291 - $0.3948 | Request the lead time here |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.2528 - $0.3699 | 1000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
$0.3363 - $0.4035 | 1000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
$0.2777 - $0.3327 | Request the lead time here |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.3134 - $0.3761 | 14000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.2679 - $0.3216 | 2000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.3176 - $0.3812 | 32000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3023 - $0.3626 | 84000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.297 - $0.3563 | 16000 In stock |
Locking Arrowhead Fix
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.2702 - $0.3242 | 30000 In stock |
Locking Arrowhead Fix
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue