Menu Search

PCB Support Pillars - For Key Hole/Bayonet Nose

In stock

These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
12000 In stock
UL94 V-2
0.157 in
0.063 in
0.063 in
0.374 in
10000 In stock
UL94 V-2
0.157 in
0.063 in
0.063 in
0.252 in
Request the lead time here
UL94 V-2
0.157 in
0.063 in
0.063 in
0.126 in
Request the lead time here
UL94 V-2
0.157 in
0.063 in
0.063 in
0.5 in
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

KSLBN-6-01


Stock Levels
12000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

KSLBN-4-01


Stock Levels
10000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 3.2 mm | 0.125 in

KSLBN-2-01


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

KSLBN-8-01


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in