Menu Search

PCB Support Pillars - For Key Hole/Two Prong

In stock

These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1844 - $0.2093 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.374 in
$0.1809 - $0.2058 5000 In stock
UL94 V-2
0.157 in
0.189 in
0.063 in
0.252 in
$0.1761 - $0.2001 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.189 in
$0.2039 - $0.2319 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.5 in
$0.1809 - $0.2058 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.252 in
$0.1844 - $0.2093 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.374 in
$0.2039 - $0.2319 11000 In stock
UL94 V-2
0.157 in
0.189 in
0.063 in
0.5 in
$0.1761 - $0.2001 Request the lead time here
UL94 V-2
0.157 in
0.189 in
0.063 in
0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

KSLSP2-6-01

Price Range
$0.2093 - $0.1844

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

KSLSP1-4-01

Price Range
$0.2058 - $0.1809

Stock Levels
5000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 4.7 mm | 0.187 in

KSLSP2-3-01

Price Range
$0.2001 - $0.1761

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

KSLSP2-8-01

Price Range
$0.2319 - $0.2039

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

KSLSP2-4-01

Price Range
$0.2058 - $0.1809

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

KSLSP1-6-01

Price Range
$0.2093 - $0.1844

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

KSLSP1-8-01

Price Range
$0.2319 - $0.2039

Stock Levels
11000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; Nylon 6/6 ; 4.7 mm | 0.187 in

KSLSP1-3-01

Price Range
$0.2001 - $0.1761

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.094 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.189 in