Menu Search

PCB Support Pillars - Locking/Arrowhead/Threaded Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.4041 - $0.4596 Request the lead time here
0.187 in
#6-32
0.672 in
$0.3933 - $0.4467 Request the lead time here
0.187 in
#6-32
0.534 in
$0.3456 - $0.3927 1000 In stock
0.187 in
#6-32
0.797 in
$0.4511 - $0.5124 Request the lead time here
0.187 in
#6-32
0.922 in
$0.3642 - $0.414 Request the lead time here
0.187 in
#6-32
0.922 in
LCCBS-TF-9-01 $0.3161 - $0.3593 14000 In stock
0.187 in
#6-32
0.534 in
$0.374 - $0.4247 Request the lead time here
0.187 in
#6-32
1.047 in
$0.4647 - $0.528 Request the lead time here
0.187 in
#6-32
1.047 in
$0.3284 - $0.3732 35000 In stock
0.187 in
#6-32
0.672 in
$0.4277 - $0.486 Request the lead time here
0.187 in
#6-32
0.797 in
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 17.1 mm | 0.672 in

LCCBS-TF-10-19

Price Range
$0.4596 - $0.4041

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 13.6 mm | 0.534 in

LCCBS-TF-9-19

Price Range
$0.4467 - $0.3933

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 20.2 mm | 0.797 in

LCCBS-TF-12-01

Price Range
$0.3927 - $0.3456

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 23.4 mm | 0.922 in

LCCBS-TF-14-19

Price Range
$0.5124 - $0.4511

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 23.4 mm | 0.922 in

LCCBS-TF-14-01

Price Range
$0.414 - $0.3642

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 13.6 mm | 0.534 in

LCCBS-TF-9-01

Price Range
$0.3593 - $0.3161

Stock Levels
14000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 26.6 mm | 1.047 in

LCCBS-TF-16-01

Price Range
$0.4247 - $0.374

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 26.6 mm | 1.047 in

LCCBS-TF-16-19

Price Range
$0.528 - $0.4647

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 17.1 mm | 0.672 in

LCCBS-TF-10-01

Price Range
$0.3732 - $0.3284

Stock Levels
35000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Snap Lock ; 4.7 mm | 0.187 in ; 1.6 mm | 0.062 in ; ; 20.2 mm | 0.797 in

LCCBS-TF-12-19

Price Range
$0.486 - $0.4277

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.219 in
  • Maximum Operating Temperature
    230 °F