Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Self Threading Male

In stock

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.3843 - $0.4371 Request the lead time here
0.156 in
0.250 in
#8,M4
0.625 in
$0.68 - $0.7725 Request the lead time here
0.156 in
0.250 in
#8,M4
1.406 in
$0.417 - $0.4737 Request the lead time here
0.156 in
0.250 in
#8,M4
1.000 in
$0.2958 - $0.3362 Request the lead time here
0.156 in
0.250 in
#8,M4
0.250 in
$0.3873 - $0.4404 1000 In stock
0.156 in
0.250 in
#8,M4
0.750 in
$0.5618 - $0.6384 Request the lead time here
0.157 in
0.252 in
#8,M4
1.126 in
$0.3251 - $0.3695 Request the lead time here
0.157 in
0.252 in
#8,M4
0.5 in
SCBSST-6-01 $0.2987 - $0.3396 6000 In stock
0.157 in
0.252 in
#8,M4
0.374 in
$0.4139 - $0.4704 Request the lead time here
0.157 in
0.252 in
#8,M4
0.874 in
Screw Support - Snap Lock ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #8, M4 ; 15.9 mm | 0.625 in

SCBSST-10-01

Price Range
$0.4371 - $0.3843

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.156 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #8, M4 ; 35.7 mm | 1.406 in

SCBSST-22.5-01

Price Range
$0.7725 - $0.68

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.156 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #8, M4 ; 25.4 mm | 1.000 in

SCBSST-16-01

Price Range
$0.4737 - $0.417

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.156 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #8, M4 ; 6.4 mm | 0.250 in

SCBSST-4-01

Price Range
$0.3362 - $0.2958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.156 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; #8, M4 ; 19.1 mm | 0.750 in

SCBSST-12-01

Price Range
$0.4404 - $0.3873

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.156 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 4 mm | 0.157 in ; 28.6 mm | 1.125 in ; 28.6 mm | 1.125 in

SCBSST-18-01

Price Range
$0.6384 - $0.5618

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4 mm | 0.157 in ; 12.7 mm | 0.500 in ; 12.7 mm | 0.500 in

SCBSST-8-01

Price Range
$0.3695 - $0.3251

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4 mm | 0.157 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SCBSST-6-01

Price Range
$0.3396 - $0.2987

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4 mm | 0.157 in ; 22.2 mm | 0.875 in ; 22.2 mm | 0.875 in

SCBSST-14-01

Price Range
$0.4704 - $0.4139

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in