These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4029 - $0.4577 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
1.000 in
25.4 mm
|
||
| $0.3713 - $0.4223 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.625 in
15.9 mm
|
||
| $0.2858 - $0.3248 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.250 in
6.4 mm
|
||
| $0.657 - $0.7464 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
1.406 in
35.7 mm
|
||
| $0.3743 - $0.4256 | 1000 In stock |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.750 in
19.1 mm
|
||
| $0.5427 - $0.6168 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
1.126 in
28.6 mm
|
||
| $0.3141 - $0.357 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.5 in
12.7 mm
|
||
| SCBSST-6-01 | $0.2886 - $0.3281 | 7000 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.374 in
9.5 mm
|
|
| $0.3999 - $0.4545 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue