Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3444 - $0.3912 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
| $0.4524 - $0.6744 | 5000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.75 in
19.05 mm
|
||
| $0.3764 - $0.4079 | 4000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.5 in
12.7 mm
|
||
| $0.4746 - $0.5141 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.25 in
31.75 mm
|
||
| $0.3942 - $0.6117 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.25 in
6.35 mm
|
||
| $0.5006 - $0.5421 | 3000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.25 in
31.75 mm
|
||
| $0.4722 - $0.5117 | 1500 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1 in
25.4 mm
|
||
| $0.4865 - $0.5267 | 6000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.125 in
28.58 mm
|
||
| $0.4368 - $0.473 | 2000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.75 in
19.05 mm
|
||
| $0.4151 - $0.4496 | 124000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.625 in
15.88 mm
|
||
| $0.4151 - $0.4496 | 430000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.625 in
15.88 mm
|
||
| $0.4007 - $0.6245 | 164000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.375 in
9.53 mm
|
||
| $0.3929 - $0.4256 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.5 in
12.7 mm
|
||
| $0.4722 - $0.5117 | 500 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1 in
25.4 mm
|
||
| $0.3866 - $0.4188 | 2000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.375 in
9.53 mm
|
||
| $0.4607 - $0.4988 | 6000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
0.875 in
22.23 mm
|
||
| $0.5147 - $0.5574 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#6-32
|
1.406 in
35.71 mm
|
||
| $0.467 - $0.506 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.125 in
28.58 mm
|
||
| $0.4607 - $0.4988 | 3500 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
| $0.4823 - $0.5225 | 2000 In stock |
0.157 in
4.0 mm
|
|
|
#8-32
|
1.406 in
35.71 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue