These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3242 - $0.3593 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.411 - $0.4554 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.3399 - $0.3767 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.3726 - $0.4128 | 1000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.787 in
20.0 mm
|
||
| $0.3417 - $0.3786 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.386 - $0.5153 | 16000 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.126 in
3.2 mm
|
||
| CBRLDS450A | $0.387 - $0.429 | 4900 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.472 in
12.0 mm
|
|
| $0.3242 - $0.3593 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.335 in
8.5 mm
|
||
| $0.3321 - $0.368 | 1000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.3675 - $0.4073 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.748 in
19.0 mm
|
||
| $0.3242 - $0.3593 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.3081 - $0.3416 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.3594 - $0.3984 | 1000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.598 in
15.2 mm
|
||
| $0.4722 - $0.5234 | 900 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1.181 in
30.0 mm
|
||
| $0.4229 - $0.4685 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.3903 - $0.4326 | 4000 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.433 in
11.0 mm
|
||
| $0.3417 - $0.3786 | 994 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.3635 - $0.4029 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.3164 - $0.3506 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.189 in
4.8 mm
|
||
| $0.2928 - $0.3243 | 3000 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue