Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
SCBST-6-01 | $0.374 - $0.4247 | 38000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
|
$0.3905 - $0.4437 | Request the lead time here |
0.100 in
2.5 mm
|
|
0.250 in
6.4 mm
|
#6-32
|
0.563 in
14.3 mm
|
||
$0.3648 - $0.4146 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.189 in
4.8 mm
|
||
$0.368 - $0.4184 | 3000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
$0.3707 - $0.4212 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm
|
||
$0.3822 - $0.434 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
$0.401 - $0.4559 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.3621 - $0.4116 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
||
$0.3765 - $0.4281 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue