These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #4 or M3 threaded hole. They are easily installed by hand with minimal force. The top fix is removable and has a low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.2871 - $0.3261 | 1000 In stock |
0.125 in
3.2 mm
|
|
0.180 in
4.6 mm
|
#4,M3
|
0.625 in
15.9 mm
|
||
$0.2828 - $0.3213 | 1000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.437 in
11.1 mm
|
||
$0.2777 - $0.3159 | 6000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.189 in
4.8 mm
|
||
$0.2807 - $0.3186 | 7000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.311 in
7.9 mm
|
||
$0.284 - $0.3225 | 11000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.5 in
12.7 mm
|
||
$0.2846 - $0.3236 | 1000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.563 in
14.3 mm
|
||
MSPMST-4-01 | $0.2793 - $0.3177 | 9000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.252 in
6.4 mm
|
|
$0.2819 - $0.3203 | 13000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.374 in
9.5 mm
|
||
$0.2768 - $0.3141 | 2000 In stock |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue